Product Number: MTS-SFP-1G-TX/RJ45

HIRSCHMANN IT 1G SFP Module

SFP TX/RJ45,1000 Mbit/s

  • Availability:
    Global
  • Global inventory:
    Available

Specifications

Type

MTS-SFP-1G-TX/RJ45

Description

SFP TX/RJ45,1000 Mbit/s

Port type and quantity

1000BASE-T with RJ45 connector

Twisted pair (TP)

0-100 m

Operating Voltage

+3.3V

Power consumption

1W

Operating temperature

0-+70 °C

Update and Revision

Revision Number: 0.38 Revision Date: 05-23-2024

Update and Revision

Revision Number: 0.38 Revision Date: 05-23-2024