Product Number: DCX-01RM-048P

DCX 1U PATCH PANEL 48P 1 TRAY EMPTY BLACK FINISH

DCX 1U PATCH PANEL HOUSING 48-PORT (1 TRAY) EMPTY, BLACK FINISH

  • Availability:
    Global
  • Status:
    Active

Specifications

Suitable Applications

Optical Solutions, Backbone, Telecommunication Rooms, Main Distribution Rooms, Data Centers

Weight

7.200 lbs

Height

1.720 in

Width

19.000 in

Depth

17.500 in

Max Capacity

48 Ports (96 Fibers - LC): 4 Cassettes - Base-24 / 8 Cassettes - Base-12 / 12 Cassettes - Base-8

Mechanical Tests

Description

Front Connection

Static

Operating Temperature Range

-10°C to +60°C

Storage Temperature Range

-40°C to +70°C

Materials

Description Material
Housing Steel
Housing PC/ABS
Housing Polycarbonate

TIA/EIA Compliance

EIA/ECA 310

MII Order #39 (China RoHS)

EUP 50

Included Parts

Hardware Kit (see notes)

Related Parts

DCX Cassettes, Adapter Frames, MPO Trunks, Patch Cords

Packaging

Individually packaged in a cardboard box.

Notes

Hardware Kit contains: Screws (12-24); Screws (10-32); Velcro cable tie; Wire marker card-blue-brady; Tie Wraps; Kurly locks; Installation guide

Update and Revision

Revision Number: 0.12 Revision Date: 02-12-2025

Update and Revision

Revision Number: 0.12 Revision Date: 02-12-2025


Part Numbers

Item # Color
DCX-01RM-048P Black