Product Number: DCX-01RU

DCX RACKMOUNT 144F 1U PATCH PANEL HIGH DENSITY

DCX RACKMOUNT 144F 1U PATCH PANEL HIGH DENSITY

  • Availability:
    Global
  • Global inventory:
    Available

Specifications

Environmental Space

Indoor

Suitable Applications

Optical Solutions, Backbone, Telecommunications Room, Main Distribution Room, Data Centers

Weight

7.5 lbs

Height

1.75 in

Width

19.55 in

Length

21.96 in

Max Capacity

144 Terminations (LC) : 12 Cassettes, Base - 12/ 18 Cassettes, Base - 8

Mechanical Tests

Description

Operating Temperature Range

-10°C To +60°C

Storage Temperature Range

-40°C To +70°C

Materials

Description Material
Housing Steel
Cable Tray PC/ABS & Steel
Label Holder Polycarbonate

MII Order #39 (China RoHS)

EUP 50

Related Parts

DCX Cassettes, Adapter Frames, MPO Trunks, Patch Cord

Packaging

Individually packaged in a cardboard box.

Notes

1. Hardware Kit contains: Screws (12-24); Screws (10-32); 2 Velcro cable tie; Tie Wraps. 2. DCX-01RU is recommended for top-of-rack applications. As a best practice of installation, stacking of multiple DCX-01RU should be avoided. Usage of DCX-02RU and DCX-04RU is recommended to faciliate higher number of fiber terminations.

Update and Revision

Revision Number: 0.90 Revision Date: 02-21-2025

Update and Revision

Revision Number: 0.90 Revision Date: 02-21-2025