Product Number: DCX-04RU

DCX RACKMOUNT 576F 4U PATCH PANEL HIGH DENSITY

DCX RACKMOUNT 576F 4U PATCH PANEL HIGH DENSITY

  • Availability:
    Global
  • Status:
    Active

Specifications

Environmental Space

Indoor

Suitable Applications

Optical Solutions, Backbone, Telecommunications Room, Main Distribution Room, Data Centers

Weight

30 lbs

Height

7 in

Width

19.55 in

Length

22.01 in

Max Capacity

576 Terminations (LC) : 48 Cassettes, Base - 12/ 72 Cassettes, Base - 8

Mechanical Tests

Description

Operating Temperature Range

-10°C To +60°C

Storage Temperature Range

-40°C To +70°C

Materials

Description Material
Housing Steel
Cable Tray PC/ABS & Steel
Label Holder Polycarbonate

MII Order #39 (China RoHS)

EUP 50

Related Parts

DCX Cassettes, Adapter Frames, MPO Trunks, Patch Cord

Packaging

Individually packaged in a cardboard box.

Notes

Hardware Kit contains: Screws (12-24); Screws (10-32); 8 Velcro cable tie; Tie Wraps.

Update and Revision

Revision Number: 0.32 Revision Date: 02-21-2025

Update and Revision

Revision Number: 0.32 Revision Date: 02-21-2025