Product Number: XHD-04RU-304P

XHD 4U PATCH PANEL 304P

XHD 4U PATCH PANEL 304P 4 TRAYS EMPTY BLACK FINISH (BLACK LC ADAPTERS)

  • Availability:
    Global
  • Status:
    Active

Specifications

Environmental Space

Indoor

Suitable Applications

FiberExpress Solutions, Backbone, Telecommunications Room, Main Distribution Room, Data Centers

Weight

30.4 lbs

Height

7 in

Width

19 in

Length

19.15 in

Max Capacity

576 Terminations (LC), 32 Terminations (SN)

Inner Jacket

Inner Jacket

Mechanical Tests

Description

Operating Temperature Range

-10°C To +60°C

Storage Temperature Range

-40°C To +70°C

Materials

Description Material
Patch Cord Tray Assy Steel/Aluminum
Patch Panel Aluminum
Cable Tray Assy Steel/Aluminum

MII Order #39 (China RoHS)

EUP 50

Included Parts

Screws (12-24), Screws (10-32), Velcro Cable Tie, Self-Locking cable tie, Quick Installation Guides

Packaging

Individually packaged in a cardboard box.

Notes

For more information, please refer to our web site at http://www.belden.com.

Update and Revision

Revision Number: 0.17 Revision Date: 04-25-2025

Update and Revision

Revision Number: 0.17 Revision Date: 04-25-2025