Product Number: FC3X06LKFMN

FX ECX CASS OM3 06P MASS FUSION PIGTAIL LC KEYED DUPLEX

FX ECX CASSETTE, OM3, 06 PORTS, WITH 250um MASS FUSION RIBBON PIGTAILS, LC KEYED DUPLEX, ADAPTERS WITH VARIOUS KEY COLORS AVAILABLE

  • Availability:
    Global
  • Status:
    Active

Specifications

Environmental Space

Indoor

Suitable Applications

FiberExpress Solutions, Backbone, Telecommunications Room, Main Distribution Room, Data Centers

Fiber Cable Construction

Fiber Type
OM3

Height

1.300 in

Width

6.340 in

Length

8.740 in

Max Capacity

12 Fibers, 6 LC Duplex Ports

Mechanical Tests

Description

Front Connection

Static

Operating Temperature Range

-10°C To +60°C

Storage Temperature Range

-10°C To +75°C

Materials

Description Material Color
Adapter Sleeve Zirconia-Ceramic
Front Connector Body Plastic - UL94V-0 See Table Below
Cassette Assembly Plastic - UL94V-0 Black

Fiber Connector Performance

Max. Insertion Loss Min. Return Loss
0.25 dB -30 dB

MII Order #39 (China RoHS)

EUP 50

Included Parts

250um pigtails, splice sleeves and cable ties

Related Parts

FX ECX Patch-pannels/ Wallmount Housings, ECX Splice/Splitter Cassettes, Patch Cords

Packaging

Individually packaged in a plastic shell, shipped in cardboard box (12/box)

Notes

Splice Holder is included. Splice holder is compatible with Belden Splice Sleeves part numbers (Post-Shrink Diameter): FXFUHS900AB25(2.5mm), FXFUHS9T2CB25 (2.0mm), FXFUHS250DB25 (1.5mm) and FXFUHSRIBEB12(Oval 4.1mmX4.6mm).

Update and Revision

Revision Number: 0.21 Revision Date: 04-14-2025

Update and Revision

Revision Number: 0.21 Revision Date: 04-14-2025