Product Number: FCSU06LAMM

FX Ultra Cassette OS2 06P MPO-12(M)

FX ULTRA CASSETTE, OS2, 06 PORTS, MPO-12 (MALE), LC DUPLEX/APC, TYPE-A, GREEN ADAPTERS

  • Availability:
    Global
  • Status:
    Active
FCSU06LAMM

Specifications

Environmental Space

Indoor

Suitable Applications

FiberExpress Ultra Solutions, Backbone, Telecommunications Room, Main Distribution Room, Data Centers

Fiber Cable Construction

Fiber Type
OS2

Weight

0.50 lbs

Height

1.5 in

Width

4.5 in

Length

9.08 in

Max Capacity

12 Fibers, 06 LC Duplex/APC Ports

Mechanical Tests

Description

Front Connection

1 Inch Pullout

Operating Temperature Range

-10°C to 60°C

Storage Temperature Range

-10°C to 75°C

Materials

Description Material Color Type
Rear Connector Body Plastic - UL94V-0 MPO Male
Adapter Sleeve Zirconia-Ceramic LC Duplex/APC
Front Connector Body Plastic - UL94V-0 Green LC Duplex/APC
Cassette Assembly Plastic - UL94V-0 Black

Fiber Connector Performance

Description Connector Type Max. Insertion Loss Min. Return Loss
Patch Side LC Duplex/APC 0.25 dB -55 dB
Trunk Side MPO-12 Male 0.25 dB -60 dB

MII Order #39 (China RoHS)

EUP 50

Related Parts

FX UHD & FXU Patch Panels, FX Pigtails, FX Brilliance

Packaging

Individually packaged in a plastic shell, Shipped in cardboard box (14/box)

Update and Revision

Revision Number: 0.11 Revision Date: 02-12-2025

Update and Revision

Revision Number: 0.11 Revision Date: 02-12-2025


Part Numbers

Item # Color Connector Type
FCSU06LAMM Green LC/APC Duplex