Product Number: FCSX06SAFS

FX ECX CASS OS2 06P SPLICING, SC_DX/APC

FX ECX CASSETTE, OS2, 06 PORTS, SPLICING, SC/APC DUPLEX, GREEN ADAPTERS

  • Availability:
    Global
  • Status:
    Active

Specifications

Environmental Space

Indoor

Suitable Applications

FiberExpress Solutions, Backbone, Telecommunications Room, Main Distribution Room, Data Centers

Fiber Cable Construction

Fiber Type
OS2

Weight

0.584 lbs.

Height

1.300 in

Width

6.340 in

Length

8.740 in

Max Capacity

12 Fibers

Inner Jacket

Inner Jacket

Mechanical Tests

Description

Front Connection

Static

Operating Temperature Range

-10°C To +60°C

Storage Temperature Range

-10°C To +75°C

Materials

Description Material Color Type
Adapter Sleeve Zirconia-Ceramic
Front Connector Body Plastic - UL94V-0 Green SC/APC Duplex
Cassette Assembly Plastic - UL94V-0 Black

MII Order #39 (China RoHS)

EUP 50

Included Parts

Rubber strip, cable ties

Related Parts

FX ECX Panels

Packaging

Individually packaged in a plastic shell, shipped in cardboard box (12/box)

Notes

Splice holder is included.

Update and Revision

Revision Number: 0.166 Revision Date: 02-19-2025

Update and Revision

Revision Number: 0.166 Revision Date: 02-19-2025