Product Number: FF3H18MP

FX UHD Frame OM3 18 Ports

FX UHD FRAME, OM3, 18 PORTS, MPO KEY UP/KEY DOWN, AQUA ADAPTERS

  • Availability:
    Global
  • Status:
    Active

Specifications

Environmental Space

Indoor

Suitable Applications

FiberExpress Solutions, Backbone, Telecommunications Room, Main Distribution Room, Data Centers

Fiber Cable Construction

Fiber Type
OM3

Weight

0.500 lbs

Height

1.5 in

Width

4.460 in

Length

2.200 in

Mechanical Tests

Description

Operating Temperature Range

-10°C to 60°C

Storage Temperature Range

-40°C To +75°C

Materials

Description Material Color Type
Frame Plastic - UL94V-0 Black
Front Connector Body Plastic - UL94V-0 Aqua MPO Adapter
Adapter Sleeve Zirconia-Ceramic

MII Order #39 (China RoHS)

EUP 50

Related Parts

FX ULTRA Rack-Mount and Wall-Mount Patch Panels

Packaging

Individually packaged in a plastic bag, Shipped in cardboard box (60/box)

Notes

For additional information please refer to product buletin PB500, or visit our web site at http://www.belden.com

Update and Revision

Revision Number: 0.25 Revision Date: 02-12-2025

Update and Revision

Revision Number: 0.25 Revision Date: 02-12-2025


Part Numbers

Item # Color Connector Type Port Count
FF3H18MP Aqua MPO Up/Down 18 Port