Product Number: FX ECX Frame SM LA

FX ECX Frame Singlemode LC Duplex APC

FX ECX Frame Singlemode LC Duplex APC. Available in several port counts.

  • Availability:
    Global
  • Status:
    Active

Specifications

Environmental Space

Indoor

Suitable Applications

FiberExpress Solutions, Backbone, Telecommunications Room, Main Distribution Room, Data Centers

Fiber Cable Construction

Fiber Type
OS2

Weight

0.2 lbs

Height

1.3 in

Width

6.34 in

Length

2.890 in

Depth

1.39 in

Max Capacity Table

Quantity of Frames/Cassettes Quantity of LC Duplex Connectors
FX UHD Frames/Cassettes 6 Fibers 3 LC Duplex/APC Ports

Mechanical Tests

Description

Front Connection

Static

Operating Temperature Range

-10 to 60°C

Storage Temperature Range

-10 to 75°C

Materials

Description Material Color Type
Adapter Sleve Zirconia-Ceramic
Front Connector Body Plastic - UL94V-0 Green LC-Duplex/APC
Frame Plastic - UL94V-0 Black
Frame Brace Support Plastic - UL94V-0 Black

MII Order #39 (China RoHS)

EUP 50

Included Parts

Dust Caps

Related Parts

FX ECX Panels, FX Pigtails, FX Brilliance

Packaging

Individually packaged in a plastic shell, Shipped in cardboard box (12/box)

Notes

For additional information about this product, please contact our Technical Support group ([email protected]) or your local sales representative.

Update and Revision

Revision Number: 0.54 Revision Date: 08-16-2023

Update and Revision

Revision Number: 0.54 Revision Date: 08-16-2023


Part Numbers

Item # Color Connector Type Port Count
FFSX03LA Blue LC/APC Duplex 3 Port
FFSX06LA Blue LC/APC Duplex 6 Port
FFSX08LA Blue LC/APC Duplex 8 Port
FFSX12LA Blue LC/APC Duplex 12 Port
FFSX16LA Blue LC/APC Duplex 16 Port