Product Number: FX ECX Splice Cassette SM ST

FX ECX Splice Cassette Singlemode ST

FX ECX Splice Cassette Singlemode ST. Available in 6 or 12 ports.

  • Availability:
    Global
  • Global inventory:
    Available
FX ECX Splice Cassette SM ST
  • Specifications
  • Part numbers
  • Resources

Specifications

Environmental Space

Indoor

Suitable Applications

FiberExpress Solutions, Backbone, Telecommunications Room, Main Distribution Room, Data Centers

Fiber Cable Construction

Fiber Type
OS2

Weight

0.6 lbs

Height

1.3 m

Width

6.34

Mechanical Tests

Description

Front Connection

Static

Operating Temperature Range

-10 to 60°C

Storage Temperature Range

-10 to 75°C

Materials

Element Description Material Color
Zirconia-Ceramic Adapter Sleve Material Zirconia-Ceramic
Metal Front Connector Body Metal
Plastic - UL94V-0 Cassette Assembly Plastic - UL94V-0 Black

MII Order #39 (China RoHS)

EUP 50

Related Parts

FX ECX panels, FX Pigtails, FX Brilliance

Packaging

Individually packaged in a plastic shell, Shipped in cardboard box (12/box)

Update and Revision

Revision Number: 0.56 Revision Date: 12-18-2024

Update and Revision

Revision Number: 0.56 Revision Date: 12-18-2024

Part Numbers

Item # Color Connector Type Port Count
FCSX12STFS ST 12 Port
FCSX06STFS Blue ST 6 Port