Product Number: REVConnect WM Cable Mgmt Chan.

RVUPCMC-REVConnect Wall-Mount Cable Management Channel

The REVConnect Wall-Mount Cable Management Channel is designed for use with the REVConnect Wall-Mount kits

  • Availability:
    Global
  • Status:
    Active

Specifications

Suitable Applications

IBDN System 4800,3600,2400,1200,10GX

Height

15.175 in

Width

8.11 in

Depth

9.244 in

Packaging

Individually packaged in a cardboard box.

Weight

5.4 lbs

Materials

Description Material Color
Module Steel Black
Cable Support Lexan Black
Door Aluminum Silver

Installation Temperature Range

-10°C To +60°C

Storage Temperature Range

-40°C To +70°C

UL Rating

UL1863

Environmental Space

Indoor

EU Directive 2002/95/EC (RoHS)

Yes

Safety Listing

c(UL)us Listed

Related Parts

REVConnect wall termination kit, REVConnect wall connector mount, REVConnect wall cable dressing module, REVConnect cable management channel, REVConnect wall horizontal channel kit

Included Parts

2 Screws #8-32; 8 Velcro cable tie; 1 Installation guide; 1 Grommet; 1 Plunger

Notes

Refer to Installation Guide PX106710 (English) or visit our web site at http://www.belden.com

Update and Revision

Revision Number: 0.232 Revision Date: 02-03-2025

Update and Revision

Revision Number: 0.232 Revision Date: 02-03-2025


Part Numbers

Item # Color UPC
RVUPCMC Black 611589237956

Resources

Resources