Product Number: MDVO FACEPLATES

Angled & Flush MDVO Faceplates

Angled and Flush MDVO Faceplates are available in 1, 4, 8, & 12 Port Counts and many colors.

  • Availability:
    Global
  • Global inventory:
    Available
  • Specifications
  • Part numbers
  • Resources

Specifications

Suitable Applications

Compatible with a variety of modules that are suitable for use with Belden IBDN Systems 10GX, 4800,3600, 2400 and 1200

Height

4.49 m

Width

3

Depth

107

Front Connection

Flush

Packaging

Individually packaged in a plastic bag.

Weight

0.22 kg

Materials

Material
Plastic - UL94V-0

Installation Temperature Range

-10 to 60°C

Storage Temperature Range

-40 to 70°C

Operating Temperature Range

-10 to 60°C

Footprint/Type

MDVO

Connector/Hardware Retention

20 lbs

Environmental Space

Indoor

EU Directive 2002/95/EC (RoHS)

Yes

MII Order #39 (China RoHS)

EUP 50

Safety Listing

ACA, Bi-national Standard Listed

Related Parts

Compatible with 10GX, CAT6+ and CAT5E MDVO-style Modular Jacks and MDVO Multimedia Modules

Included Parts

blank, 6-32 screw, installation sheet

Update and Revision

Revision Number: 0.188 Revision Date: 03-04-2023

Update and Revision

Revision Number: 0.188 Revision Date: 03-04-2023

Part Numbers

Item # Color Port Count
A0405256 Almond 1 Port
A0405295 Almond 8 Port
A0620807 Almond 12 Port
A0645268 Almond 4 Port
A0405258 Black 1 Port
A0405298 Black 8 Port
A0620809 Black 12 Port
A0645270 Black 4 Port
A0405255 Gray 1 Port
A0405294 Gray 8 Port
A0620806 Gray 12 Port
A0645267 Gray 4 Port
AX102585 Ivory 1 Port
AX102586 Ivory 8 Port
AX102587 Ivory 12 Port
AX102588 Ivory 4 Port
A0405296 White 8 Port
A0620808 White 12 Port
A0645269 White 4 Port