...
  • Hirschmann OpEdge-4D Industrial Edge Gateway
Hirschmann OpEdge-4D Industrial Edge Gateway

Hirschmann OpEdge Family

Hirschmann OpEdge industrial edge gateway devices can run applications and process data locally at the edge, turning data into insights where they can best be used. OpEdge-4D supports deployment of edge applications via containers, which can be installed either locally through the device interface or at scale via the Belden Horizon™ Console. OpEdge-8D allows edge application deployment via either virtual machines or containers and integrates into the Belden Horizon™ Console.

Features & Benefits

  • OpEdge-4D: Lower cost and power consumption requirements with an ARM CPU.
  • OpEdge-8D: Ideal for more resource-intensive use cases with more memory, storage and Ethernet ports than OpEdge-4D and two SFP ports for fiber connections.
  • OpEdge-4D: Hazardous location and maritime approvals, a robust form factor and an extended temperature range for use in harsh environments.
  • OpEdge-8D: Substation approvals for energy sector applications, as well as approvals for maritime and hazardous location applications.
Product Description Port Type and Quantity Port SpeedsType
Industrial Edge Gateway Device for DIN Rail Mounting 5 x Gigabit Ethernet RJ45 ports + 2 x Gigabit Ethernet SFP ports 10/100/1000 Mbps RJ45 OpEdge-8D
1000 Mbit/s SFP OpEdge-8D
4 x Gigabit Ethernet RJ45 Ports 10/100/1000 Mbit/s RJ45 OpEdge-4D
Sort by:
Filter Type Results
Reset all

Search Products By Word or Phrase