Media Control, 1 Pair 22 AWG TC, 2 Cond. 18 AWG, Plenum
Regions Available: Global
Suitable Applications |
Multi-Media & Lighting Automation / Control, AMX™ and Crestron ® Control Systems |
---|
Element | No. of Elements | Size | Stranding | Material |
---|---|---|---|---|
Pair(s) | 1 | 22 AWG | 7x30 | TC - Tinned Copper |
Conductor(s) | 2 | 18 AWG | 19x30 | TC - Tinned Copper |
Element | Material | Nom. Thickness | Nom. Insulation Diameter | Color Code |
---|---|---|---|---|
Pair(s) | FEP - Fluorinated Ethylene Propylene (Foam) | 0.023 in (0.58 mm) | 0.074 in (1.9 mm) | Blue & White |
Conductor(s) | PVC - Polyvinyl Chloride | 0.011 in (0.28 mm) | 0.068 in (1.7 mm) | Red & Black |
Shield Type | Material | Coverage | Drainwire Type |
---|---|---|---|
Tape | Bi-Laminate (Alum+Poly) | 100% | 24 AWG (7x32) TC |
Material |
---|
No Shield |
Material | Nom. Thickness | Nom. Diameter |
---|---|---|
PVC - Polyvinyl Chloride | 0.015 in (0.38 mm) | 0.205 in (5.21 mm) |
Overall Cable Diameter (Nominal) |
0.205 in (5.21 mm) |
---|
Element | Nom. Conductor DCR | Nom. Inner Shield DCR | Nom. Capacitance Cond-to-Cond | Nom. Capacitance Cond-to-Other (Conds + Shield) | Nom. Characteristic Impedence | Max. Current |
---|---|---|---|---|---|---|
Pair(s) | 18.2 Ohm/1000ft | 17.42 Ohm/1000ft (57.15 Ohm/km) | 14 pF/ft (46 pF/m) | 38 pF/ft (120 pF/m) | 100 Ohm | 6 Amps per conductor @ 30°C |
Conductor(s) | 6.9 Ohm/1000ft (23 Ohm/km) | 29 pF/ft (95 pF/m) | 14 Amps per conductor @ 30°C |
UL Voltage Rating |
---|
300 V |
UL Temperature | Operating |
---|---|
60°C | -20°C to +60°C |
Stationary Min. | Installation Min. |
---|---|
2.1 in (53 mm) | 2.1 in (53 mm) |
Max. Pull Tension |
73.1 lbs (33.2 kg) |
---|---|
Bulk Cable Weight |
31 lbs/1000ft |
Environmental Suitability |
Indoor - Plenum, Indoor |
---|---|
Flammability / Reaction to Fire |
NFPA 262 (UL 910), FT6, IEC 60332-1-2 |
CPR Compliance |
CPR Euroclass: Eca |
NEC / UL Compliance |
Article 800, CMP |
CEC / C(UL) Compliance |
CMP |
European Directive Compliance |
EU CE Mark, EU Directive 2011/65/EU (RoHS 2), EU Directive 2012/19/EU (WEEE) |
UK Regulation Compliance |
UKCA Mark |
APAC Compliance |
China RoHS II (GB/T 26572-2011) |
Non-Plenum Number |
1502R |
Notes |
Sequential footage marking every two feet. |
---|
Update and Revision |
Revision Number: 0.501 Revision Date: 02-03-2025 |
---|
Item # | Color | Putup Type | Length | UPC | Footnote |
---|---|---|---|---|---|
1502P 010Z500 | Black | ReelTuff Box | 500 ft | 612825435112 | |
1502P 0101000 | Black | Reel | 1,000 ft | 612825115908 | C |
1502P 010Z1000 | Black | ReelTuff Box | 1,000 ft | 612825435099 | |
1502P 8771000 | Natural | Reel | 1,000 ft | 612825115915 | C |
1502P 877Z1000 | Natural | ReelTuff Box | 1,000 ft | 612825435105 | |
1502P 8775000 | Natural | Reel | 5,000 ft | 612825115939 | |
1502P 87710000 | Natural | Reel | 10,000 ft | 612825115922 |