70059LV

8 PAIR AES/EBU, 24AWG, ISTP, LSZH-C

70059LV
DIGITAL AUDIO 8 PAIR AES/EBU, 24AWG/0.22mm², ISTP, LSZH-C
Get Product Alerts

Specifications
Product Overview

Suitable Applications

Digital multi-modulation cable used in professional studios for the transmission of analogue and digital audio signals.; Designed to meet the requirements of the AES/EBU specification

Physical Characteristics (Overall)
Conductor
AWG Stranding Material Cross Section Construction n x D No. of Pairs
24 7x32 BC-OFHC - Oxygen-Free Bare Copper (High Conductivity) 0.22 mm² 7x0.20 mm 8

Conductor Count

16

Total Number of Pairs

8

Insulation
Material Nominal Diameter Diameter +/- Tolerance
PE - Polyethylene (Foam) 1.45 mm 0.03 mm
Color Chart
Number Color
Pairs 1 t/m 8 White & Blue
Inner Shield
Type Material Material Trade Name Coverage [%] Drainwire Material Drainwire AWG Drainwire Construction n x D
Tape Bi-Laminate (Alum+Poly) Beldfoil® 100% Stranded tinned copper 24 7x0.20 mm
Inner Jacket
Material Nominal Diameter Diameter +/- Tolerance
LSZH - Low Smoke Zero Halogen (Flame Retardant) 3.5 mm 0.1 mm

Table Notes

Elements are numbered for identification

Outer Shield
Type Material Coverage [%] Drainwire Material Drainwire AWG Drainwire Construction n x D
Tape Bi-Laminate (Alum+Poly) 100% TC - Tinned Copper 24 Stranded
Outer Jacket
Material Nominal Diameter Nominal Wall Thickness
LSZH - Low Smoke Zero Halogen (Flame Retardant) 14.5 mm 1.2 mm
Construction and Dimensions
Cabling
Description
8 pairs + drainwire stranded tinnend copper (AWG24)(7x0.20mm) + Filler
Electrical Characteristics
Conductor DCR
Nominal Conductor DCR
86 Ohm/km
Capacitance
Nom. Capacitance Conductor to Conductor
40 pF/m
Impedance
Frequency [MHz] Nominal Characteristic Impedance Nominal Characteristic Tolerance
0.1 - 6 110 Ohm 15 Ohm
Delay
Nominal Velocity of Propagation (VP) [%]
80%
Temperature Range

Other Temp Range

-30-+70 °C

Mechanical Characteristics

Min. Bend Radius During Installation

200 mm

Min. Bend Radius During Operation

145 mm

Standards

CPR Euroclass

B2ca-s1,d1,a1

Applicable Environmental and Other Programs

Environmental Space

Indoor - Euroclass B2ca

EU Directive 2011/65/EU (RoHS 2)

Yes

Flammability, LS0H, Toxicity Testing

IEC Flammability

IEC 60332-1-2

IEC 60754-1 - Halogen Amount

Zero

IEC 60754-2 - Halogen Acid Gas Amount - Max. Conductivity

2.5 µS/mm

IEC 60754-2 - Halogen Acid Gas Amount - Min. pH

4.3

IEC 61034-2 - Smoke Density Min. Transmittance

60%

History

Update and Revision

Revision Number: 0.45 Revision Date: 04-02-2024