UTG 20 CABLE, 4PR U/UTP, CMP, 23 AWG
Suitable Applications |
Premise Horizontal Cable, 10 Gigabit Ethernet, Wireless, WIFI, 100BaseTX, 100BaseVG ANYLAN, 155ATM, 622ATM, NTSC/PAL Component or Composite Video, AES/EBU Digital Audio, AES51, RS-422, Noisy Environments, 4K UHD Video Surveillance, PoE Type 4 (100W), 4K UHD HDBaseT, PoH, WiFi (IEEE 802.11ax) |
---|---|
Patent |
This product has one or more applicable patents. More information on patents can be found at https://www.belden.com/patents. |
AWG | Stranding | Material | No. of Pairs |
---|---|---|---|
23 | Solid | BC - Bare Copper | 4 |
Conductor Count |
8 |
---|---|
Total Number of Pairs |
4 |
Material |
---|
FEP - Fluorinated Ethylene Propylene |
Bonded-Pair |
N/A |
---|
Number | Color |
---|---|
1 | White & Blue |
2 | White & Orange |
3 | White & Green |
4 | White & Brown |
Material | Material Trade Name | Nominal Diameter | Ripcord |
---|---|---|---|
PVC - Polyvinyl Chloride | Flamarrest® | 0.265 in | Yes |
Max. Conductor DCR | Max. DCR Unbalance | Max DCR Unbalanced Between Pairs [%] |
---|---|---|
82 Ohm/km | 3.0 % | 5.0 % |
Max. Capacitance Unbalance | Nom.Mutual Capacitance |
---|---|
45 pF/100m | 17 pF/ft |
Max. Delay | Max. Delay Skew | Nominal Velocity of Propagation (VP) [%] |
---|---|---|
537.6 ns/100m | 45 ns/100m | 69% |
Frequency [MHz] | Max. Insertion Loss (Attenuation) | Min. PSNEXT [dB] | Min. PSACR [dB] | Min. PSACRF (PSELFEXT) [dB] | Min. RL (Return Loss) [dB] | Max./Min. Input Impedance (unFitted) | Max./Min. Fitted Impedance | Min. PSANEXT | Min. PSAACRF | Min. TCL [dB] | Min. ELTCTL [dB] |
---|---|---|---|---|---|---|---|---|---|---|---|
1 MHz | 2.1 dB/100m | 75.3 dB | 73.2 dB | 74.8 dB | 20.0 dB | 100 ± 15 Ohm | 105 ± 10 Ohm | 75.0 dB | 77.0 dB | 40.0 dB | 35.0 dB |
4 MHz | 3.8 dB/100m | 66.3 dB | 62.5 dB | 62.8 dB | 23.0 dB | 100 ± 15 Ohm | 100 ± 15 Ohm | 75.0 dB | 76.2 dB | 40.0 dB | 23.0 dB |
8 MHz | 5.3 dB/100m | 61.8 dB | 56.5 dB | 56.7 dB | 24.5 dB | 100 ± 15 Ohm | 100 ± 15 Ohm | 75.0 dB | 70.1 dB | 40.0 dB | 16.9 dB |
10 MHz | 5.9 dB/100m | 60.3 dB | 54.4 dB | 54.8 dB | 25.0 dB | 100 ± 15 Ohm | 100 ± 15 Ohm | 75.0 dB | 68.2 dB | 40.0 dB | 15.0 dB |
16 MHz | 7.4 dB/100m | 57.2 dB | 49.8 dB | 50.7 dB | 25.0 dB | 100 ± 15 Ohm | 100 ± 15 Ohm | 75.0 dB | 64.1 dB | 38.0 dB | 10.9 dB |
20 MHz | 8.3 dB/100m | 55.8 dB | 47.5 dB | 48.8 dB | 25.0 dB | 100 ± 15 Ohm | 100 ± 15 Ohm | 75.0 dB | 62.2 dB | 37.0 dB | 9.0 dB |
25 MHz | 9.3 dB/100m | 54.3 dB | 45.0 dB | 46.8 dB | 24.3 dB | 100 ± 15 Ohm | 100 ± 15 Ohm | 75.0 dB | 60.2 dB | 36.0 dB | 7.0 dB |
31.25 MHz | 10.4 dB/100m | 52.9 dB | 42.5 dB | 44.9 dB | 23.6 dB | 100 ± 15 Ohm | 100 ± 10 Ohm | 75.0 dB | 58.3 dB | 35.1 dB | 5.1 dB |
62.5 MHz | 14.8 dB/100m | 48.4 dB | 33.6 dB | 38.9 dB | 21.5 dB | 100 ± 15 Ohm | 100 ± 10 Ohm | 73.6 dB | 52.3 dB | 32.0 dB | |
100 MHz | 18.9 dB/100m | 45.3 dB | 26.4 dB | 34.8 dB | 20.1 dB | 100 ± 15 Ohm | 100 ± 10 Ohm | 70.5 dB | 48.2 dB | 30.0 dB | |
200 MHz | 27.0 dB/100m | 40.8 dB | 13.8 dB | 28.8 dB | 18.0 dB | 100 ± 22 Ohm | 100 ± 10 Ohm | 66.0 dB | 42.2 dB | 27.0 dB | |
250 MHz | 30.4 dB/100m | 39.3 dB | 9.0 dB | 26.8 dB | 17.3 dB | 100 ± 32 Ohm | 100 ± 10 Ohm | 64.5 dB | 40.2 dB | 26.0 dB | |
300 MHz | 33.5 dB/100m | 38.1 dB | 4.6 dB | 25.3 dB | 16.8 dB | 100 ± 32 Ohm | 100 ± 10 Ohm | 63.3 dB | 38.7 dB | 25.2 dB | |
350 MHz | 36.3 dB/100m | 37.1 dB | 0.8 dB | 23.9 dB | 16.3 dB | 100 ± 32 Ohm | 100 ± 10 Ohm | 62.3 dB | 37.3 dB | 24.6 dB | |
400 MHz | 39.0 dB/100m | 36.3 dB | 22.8 dB | 15.9 dB | 100 ± 32 Ohm | 100 ± 10 Ohm | 61.5 dB | 36.2 dB | 24.0 dB | ||
450 MHz | 41.5 dB/100m | 35.5 dB | 21.7 dB | 15.5 dB | 100 ± 32 Ohm | 100 ± 10 Ohm | 60.7 dB | 35.1 dB | 23.5 dB | ||
500 MHz | 43.9 dB/100m | 34.8 dB | 20.8 dB | 15.2 dB | 100 ± 32 Ohm | 100 ± 10 Ohm | 60.0 dB | 34.2 dB | 23.0 dB | ||
550 MHz | 46.2 dB/100m | 33.2 dB | 20.0 dB | 14.9 dB | 100 ± 32 Ohm | 100 ± 10 Ohm | 59.4 dB | 33.4 dB | |||
600 MHz | 48.4 dB/100m | 32.6 dB | 19.2 dB | 14.7 dB | 100 ± 32 Ohm | 100 ± 10 Ohm | 58.8 dB | 32.6 dB | |||
625 MHz | 49.5 dB/100m | 32.4 dB | 18.9 dB | 14.5 dB | 100 ± 32 Ohm | 100 ± 10 Ohm | 58.6 dB | 32.3 dB | |||
750 MHz | 54.7 dB/100m | 32.2 dB | 17.3 dB | 14.0 dB | 57.4 dB | 30.7 dB | |||||
860 MHz | 58.9 dB/100m | 31.3 dB | 16.1 dB | 13.6 dB | 56.5 dB | 29.5 dB |
UL Voltage Rating |
---|
300 V RMS |
Installation Temperature Range |
0°C To +50°C |
---|---|
UL Temp Rating |
105°C |
Storage Temperature Range |
-20°C To +75°C |
Operating Temperature Range |
-20°C To +75°C |
Bulk Cable Weight |
37 lbs/1000ft |
---|---|
Max. Pull Tension |
25 lbs |
Min. Bend Radius/Minor Axis |
1.25 in |
NEC/(UL) Compliance |
CMP 105C, CMP-LP (0.7A), CL3P-LP (0.7A) |
---|---|
CEC/C(UL) Compliance |
CMP |
CPR Euroclass |
Eca |
IEEE Compliance |
IEEE 802.3bt Type 1, Type 2, Type 3, Type 4 |
Third Party Performance Verification |
UTG Framework 1.0, UTG Bear Attack (BERetAC) |
EU Directive 2000/53/EC (ELV) |
Yes |
---|---|
EU Directive 2003/11/EC (BFR) |
Yes |
EU Directive 2011/65/EU (RoHS 2) |
Yes |
EU Directive 2012/19/EU (WEEE) |
Yes |
EU Directive 2015/863/EU (RoHS 2 amendment) |
Yes |
EU Directive Compliance |
Yes |
EU CE Mark |
Yes |
EU REACH SVHC Compliance (yyyy-mm-dd) |
2017-07-10 |
Suitability - Aerial |
No |
---|---|
Suitability - Burial |
No |
Suitability - Hazardous Locations |
No |
Suitability - Indoor |
Yes |
Suitability - Non-Halogenated |
No |
Suitability - Oil Resistance |
No |
Suitability - Outdoor |
No |
Suitability - Sunlight Resistance |
No |
UL Flammability |
NFPA 262 Plenum (UL 910) |
---|---|
IEC Flammability |
IEC 60332-1-2 |
Plenum (Y/N) |
Yes |
---|
Non-Plenum Number |
UTG2CUR |
---|
Notes |
Values above 625 MHz are for Engineering Information Only. Print Includes Descending Footage/Meter Markings from Max. Put-Up Length to 0. |
---|
Update and Revision |
Revision Number: 0.56 Revision Date: 04-29-2024 |
---|