GLRE896
Universal (LU S1085 A4) OFC MLT: GLASS YARNS + LSZH with 8 Tubes of Ø1.9mm 96f SM OS2 G.652.D & G.657.A1. CPR Eca.
Universal (Indoor/Outdoor) dry core (London Underground Certified; LU S1085 A4) optical fiber Multi Loose Tube cable with glass yarns as strength member and Low Smoke Zero Halogen outer jacket. Product feature: This cable has rodent protection by glass yarns and London Underground Ltd. Certification (according LU S1085 A4). Existing out of 8 tubes with a diameter of 1.9mm with 96 fibers (8t x 12f) SM OS2 G.652.D & G.657.A1. CPR Euroclass Eca.
Specifications
Product Overview
Construction
Fiber Cable Construction
SubUnit Specifications
Jacket Specifications
Outer Jacket Specifications
Outer Jacket
Optical Characteristics
Mechanical Characteristics
Mechanical Tests
Temperature Range
Product Material
Standards
History
Part Numbers
Resources
Brochures and Guides