GUBWF02
Universal tight buffered fiber + SWA breakout cable LSZH jacket 2f SM OS2 G.657.A2.
Universal (Indoor/Outdoor) tight buffered with Steel Wire Armouring breakout cable with Low Smoke Zero Halogen outer jacket. 2 fibers SM OS2 G.657.A2.
Specifications
Product Overview
Construction
Fiber Cable Construction
Buffer Specification
SubUnit Specifications
Physical Specifications
Jacket Specifications
Inner Jacket
Outer Jacket Specifications
Outer Jacket
Optical Characteristics
Mechanical Characteristics
Mechanical Tests
Temperature Range
Product Material
Standards
History
Resources
Brochures and Guides