GUMTA48
Universal tight buffered distribution cable LSZH jacket 48f SM OS2 G.652.D & G.657.A1.
Universal (Indoor/Outdoor) tight buffered optical fiber distribution cable with Low Smoke Zero Halogen outer jacket. 48 fibers SM OS2 G.652.D & G.657.A1.
Specifications
Product Overview
Construction
Fiber Cable Construction
Buffer Specification
SubUnit Specifications
Physical Specifications
Jacket Specifications
Outer Jacket Specifications
Outer Jacket
Optical Characteristics
Mechanical Characteristics
Mechanical Tests
Temperature Range
Product Material
Standards
History
Part Numbers
Resources
Brochures and Guides