1802B

Audio Cable, 2 Pair 24 AWG, TC, CMR

...
Digital Audio Cable, 2 pair 24 AWG stranded tinned copper with Datalene® insulation, Beldfoil® shield, drain, CMR PVC jacket, parallel construction.

Regions Available: Global
Get Product Alerts

Specifications
Product Overview

Suitable Applications

Multi-channel interconnect between audio equipment such as microphones, speakers, amplifiers, mixing consoles; Live events or studio sound; Analog audio

Physical Characteristics (Overall)
Conductor
AWG Stranding Material Nominal Diameter No. of Pairs
24 7x32 TC - Tinned Copper 0.024 in 2

Conductor Count

4

Total Number of Pairs

2

Insulation
Material Material Trade Name Nominal Diameter
PE - Polyethylene (Foam) Datalene® 0.68 in
Color Chart
Number Color
1 Red & Black
2 Red & Black
Inner Shield
Type Material Material Trade Name Coverage [%] Drainwire Diameter Drainwire AWG Drainwire Construction n x D
Tape Bi-Laminate (Alum+Poly) Beldfoil® 100% 0.024 in 24 7x32

Table Notes

Indiv. Foil tapes bonded to inner jacket

Outer Shield
Material
No Shield
Outer Jacket
Material Nominal Diameter
PVC - Polyvinyl Chloride .180 x .360 in
Electrical Characteristics
Conductor DCR
Nominal Conductor DCR
23.7 Ohm/1000ft
Capacitance
Nom. Capacitance Conductor to Conductor Nom. Capacitance Conductor to Other Conductor to Shield
12 pF/ft 26 pF/ft
Inductance
Nominal Inductance
0.18 µH/ft
Impedance
Nominal Characteristic Impedance
110 Ohm
High Frequency (Nominal/Typical)
Nom. Insertion Loss
0.69 dB/100ft
0.93 dB/100ft
0.96 dB/100ft
1.07 dB/100ft
1.19 dB/100ft
1.21 dB/100ft
1.31 dB/100ft
1.41 dB/100ft
1.45 dB/100ft
1.57 dB/100ft
1.76 dB/100ft
1.83 dB/100ft
2.01 dB/100ft
2.24 dB/100ft
2.3 dB/100ft
3.08 dB/100ft
Delay
Nominal Velocity of Propagation (VP) [%]
76%
High Frequency
Frequency [MHz]
0.384 MHz
0.7056 MHz
0.768 MHz
1.024 MHz
1.4112 MHz
1.536 MHz
2.048 MHz
2.8224 MHz
3.072 MHz
4.096 MHz
5.6448 MHz
6.144 MHz
8.192 MHz
11.2896 MHz
12.288 MHz
24.576 MHz
Current
Max. Recommended Current [A]
2.75 Amps per Conductor at 25ºC
Voltage
UL Voltage Rating
300 V RMS
Temperature Range

UL Temp Rating

60°C

Operating Temperature Range

-30°C To +60°C

Mechanical Characteristics

UV Resistance

No

Bulk Cable Weight

33 lbs/1000ft

Max. Pull Tension

33 lbs

Min. Bend Radius/Minor Axis

2 in

Standards

NEC/(UL) Compliance

CMR

CEC/C(UL) Compliance

CMR

CPR Euroclass

Eca

Other Specification

AES/EBU

Applicable Environmental and Other Programs

Environmental Space

Indoor (Not Riser or Plenum)

EU Directive 2000/53/EC (ELV)

Yes

EU Directive 2003/96/EC (BFR)

Yes

EU Directive 2011/65/EU (RoHS 2)

Yes

EU Directive 2012/19/EU (WEEE)

Yes

EU Directive 2015/863/EU (RoHS 2 amendment)

Yes

EU Directive Compliance

EU Directive 2003/11/EC (BFR)

EU CE Mark

Yes

MII Order #39 (China RoHS)

Yes

Suitability

Suitability - Aerial

No

Suitability - Burial

No

Suitability - Hazardous Locations

No

Suitability - Indoor

Yes

Suitability - Outdoor

No

Suitability - Sunlight Resistance

No

Flammability, LS0H, Toxicity Testing

CSA Flammability

FT4

UL voltage rating

300 V RMS

Plenum/Non-Plenum

Plenum (Y/N)

No

Related Part Numbers

Footnote

C - CRATE REEL PUT-UP.

Product Notes

Notes

For cross-connect use with 1803F (et al.) Digital Audio Snake Cables. The jacket and shield are bonded so both can be removed on automatic stripping equipment.

History

Update and Revision

Revision Number: 0.480 Revision Date: 02-03-2025

Part Numbers
Item # Color Put-Up Type Length UPC
1802B 010N1000 Black Reel w/Small Barrel 1,000 ft 612825123071
1802B Z4B5000 Violet Reel 5,000 ft 612825430018
1802B Z4B500 Violet Z4B Reel 500 ft 612825123064
1802B Z4B1000 Violet Z4B Reel 1,000 ft 612825123057
1802B Z4BU1000 Violet Z4B UnReel 1,000 ft 612825123040
1802B Z4BN1000 Vio Z4B Reel w/Small Barrel 1,000 ft 612825123033