1802F

Audio Snake, 2 PR 24 AWG TC, CMG

1802F
Audio Snake, 2 PR 24 AWG TC stranded (7x32), FHDPE insulation, individually bonded, shielded and jacketed pairs with overall shield plus drain wire, CMG rating, PVC jacket with rip cord.

Regions Available: Global
Get Product Alerts

Specifications
Product Overview

Suitable Applications

Multi-channel interconnect between audio equipment such as microphones, speakers, amplifiers, mixing consoles; Live events or studio sound; Analog audio

Physical Characteristics (Overall)
Conductor
AWG Stranding Material Nominal Diameter No. of Pairs
24 7x32 TC - Tinned Copper 0.024 in 2

Conductor Count

4

Total Number of Pairs

2

Insulation
Material Material Trade Name Nominal Diameter Nominal Wall Thickness
PE - Polyethylene (Foam) Datalene® 0.068 in 0.022 in
Color Chart
Number Color
1 Brown and Numbered 1
2 Red and Numbered 2
Inner Shield
Type Material Material Trade Name Coverage [%] Drainwire Material Drainwire Diameter Drainwire AWG Drainwire Construction n x D
Tape Bi-Laminate (Alum+Poly) Beldfoil® 100% TC - Tinned Copper 0.024 in 24 Stranded

Table Notes

Indiv. Foil tapes bonded to inner jacket

Inner Jacket
Material Nominal Diameter Nominal Wall Thickness
PVC - Polyvinyl Chloride 0.167 in 0.014 in
Outer Shield
Type Material Material Trade Name Coverage [%] Drainwire Material Drainwire Diameter Drainwire AWG Drainwire Construction n x D
Tape Bi-Laminate (Alum+Poly) Beldfoil® 100% TC - Tinned Copper 0.060 in 16 Stranded
Outer Jacket
Material Nominal Diameter Nominal Wall Thickness Ripcord
PVC - Polyvinyl Chloride 0.409 in 0.034 in Yes
Electrical Characteristics
Conductor DCR
Nominal Conductor DCR Nominal Conductor DCR Conductor Resistance
23.7 Ohm/1000ft 23.7 Ohm/1000ft
Capacitance
Nom. Capacitance Conductor to Conductor Nom. Capacitance Conductor to Other Conductor to Shield
12 pF/ft 26 pF/ft
Inductance
Nominal Inductance
0.18 µH/ft
Impedance
Nominal Characteristic Impedance
110 Ohm
High Frequency (Nominal/Typical)
Frequency [MHz] Nom. Insertion Loss
0.384 MHz 0.69 dB/100ft
0.7056 MHz 0.93 dB/100ft
0.768 MHz 0.96 dB/100ft
1.024 MHz 1.07 dB/100ft
1.4112 MHz 1.19 dB/100ft
1.536 MHz 1.21 dB/100ft
2.048 MHz 1.31 dB/100ft
2.8224 MHz 1.41 dB/100ft
3.072 MHz 1.45 dB/100ft
4.096 MHz 1.57 dB/100ft
5.6448 MHz 1.76 dB/100ft
6.144 MHz 1.83 dB/100ft
8.192 MHz 2.01 dB/100ft
11.2896 MHz 2.24 dB/100ft
12.288 MHz 2.3 dB/100ft
24.576 MHz 3.08 dB/100ft
Delay
Nominal Velocity of Propagation (VP) [%]
76%
High Frequency
Frequency [MHz]
0.384 MHz
0.7056 MHz
0.768 MHz
1.024 MHz
1.4112 MHz
1.536 MHz
2.048 MHz
2.8224 MHz
3.072 MHz
4.096 MHz
5.6448 MHz
6.144 MHz
8.192 MHz
11.2896 MHz
12.288 MHz
24.576 MHz
Current
Max. Recommended Current [A]
2.75 Amps per Conductor at 25ºC
Voltage
UL Voltage Rating
300 V RMS
Temperature Range

UL Temp Rating

60°C

Operating Temperature Range

-30°C To +60°C

Mechanical Characteristics

Bulk Cable Weight

69 lbs/1000ft

Max. Pull Tension

73 lbs

Min. Bend Radius/Minor Axis

4.25 in

Standards

NEC/(UL) Compliance

CMG

CEC/C(UL) Compliance

CMG

Other Specification

AES/EBU

Applicable Environmental and Other Programs

Environmental Space

Indoor (Not Riser or Plenum)

EU Directive 2000/53/EC (ELV)

Yes

EU Directive 2003/11/EC (BFR)

Yes

EU Directive 2011/65/EU (RoHS 2)

Yes

EU Directive 2012/19/EU (WEEE)

Yes

EU Directive 2015/863/EU (RoHS 2 amendment)

Yes

EU Directive Compliance

Yes

EU CE Mark

Yes

MII Order #39 (China RoHS)

Yes

Suitability

Suitability - Indoor

Yes

Flammability, LS0H, Toxicity Testing

UL Flammability

UL1685 FT4 Loading

UL voltage rating

300 V RMS

Plenum/Non-Plenum

Plenum (Y/N)

No

Product Notes

Notes

Pair jackets and shields are bonded so both strip simultaneously with automatic stripping equipment. Datalene® insulation features include low dielectric constant and a dissipation factor for high-speed, low-distortion data handling. Physical properties include good crush resistance and light weight.

History

Update and Revision

Revision Number: 0.257 Revision Date: 02-03-2025

Part Numbers
Item # Color Put-Up Type Length UPC
1802F Z4B500 Vio Z4B Reel 500 ft 612825123095
1802F Z4B1000 Vio Z4B Reel 1,000 ft 612825123088