Product Number: 8281
75 Ohm Analog Video Coax, RG-59, 20 AWG Solid BC, Double 95% TC Braid, PE Jkt
75 Ohm Analog Video Coax, RG-59, 20 AWG Solid Bare Copper Conductor , PE Insulation, Double 95% Tinned Copper Braid Shield, PE Jacket
-
Availability:
-
Global inventory:
Specifications
Product Overview
Suitable Applications |
Standard analog video |
---|
Construction Details
RG Type |
59 |
---|
Conductor
Size | Stranding | Nom. Diameter | Material |
---|---|---|---|
20 AWG | Solid | 0.031 in | BC - Bare Copper |
Insulation
Material | Nom. Insulation Diameter | Color Code |
---|---|---|
PE - Polyethylene | 0.198 in (5.03 mm) | White |
Outer Shield
Layer | Outer Shield Type | Material | Coverage |
---|---|---|---|
1 | Braid | Tinned Copper (TC) | 95% |
2 | Braid | Tinned Copper (TC) | 95% |
Outer Jacket
Material | Nom. Diameter |
---|---|
PE - Polyethylene | 0.305 in (7.75 mm) |
Overall Cable Diameter (Nominal) |
0.305 in (7.75 mm) |
---|
Electrical Characteristics
Return Loss
Frequency | Min. Return Loss |
---|---|
5 - 216 MHz | 27 dB |
216 - 850 MHz | 23 dB |
Attenuation
Frequency | Nom. Attenuation |
---|---|
1 MHz | 0.3 dB/100ft |
3.6 MHz | 0.5 dB/100ft |
10 MHz | 0.8 dB/100ft |
71.5 MHz | 2.1 dB/100ft |
135 MHz | 3.0 dB/100ft |
270 MHz | 4.3 dB/100ft |
360 MHz | 5.1 dB/100ft |
540 MHz | 6.3 dB/100ft |
720 MHz | 7.4 dB/100ft |
750 MHz | 7.6 dB/100ft |
1000 MHz | 9.2 dB/100ft |
Electricals
Nom. Conductor DCR | Nom. Outer Shield DCR | Nom. Capacitance Cond-to-Shield | Nom. Characteristic Impedance | Nom. Velocity of Prop. |
---|---|---|---|---|
10.8 Ohm/1000ft (35.4 Ohm/km) | 1.1 Ohm/1000ft (3.6 Ohm/km) | 21 pF/ft (69 pF/m) | 75 Ohm | 66% |
Voltage
Voltage Rating |
---|
2900 V |
Mechanical Characteristics
Temperature
Operating |
---|
-55°C to +80°C |
Bend Radius
Installation Min. |
---|
3.1 in (79 mm) |
Max. Pull Tension |
134 lbs (60.8 kg) |
---|---|
Bulk Cable Weight |
69 lbs/1000ft |
Standards and Compliance
Environmental Suitability |
Outdoor - Aerial, Indoor, Outdoor - Black only, Aerial - Black only, When supported by messenger wire |
---|---|
Sustainability |
CA Prop 65 |
European Directive Compliance |
EU Directive 2015/863/EU (RoHS 2 amendment), REACH, EU Directive 2011/65/EU (RoHS 2), EU Directive 2012/19/EU (WEEE) |
APAC Compliance |
China RoHS II (GB/T 26572-2011) |
Plenum Number |
88281 |
History
Update and Revision |
Revision Number: 0.506 Revision Date: 02-03-2025 |
---|
Information
Update and Revision |
Revision Number: 0.506 Revision Date: 02-03-2025 |
---|
Part Numbers
Item # | Color | Putup Type | Length | UPC | Footnote |
---|---|---|---|---|---|
8281 010500 | Black | Reel | 500 ft | 612825358626 | C |
8281 0101000 | Black | Reel | 1,000 ft | 612825358091 | C |
8281 0105000 | Black | Reel | 5,000 ft | 612825355809 | C Z |
8281 006500 | Blue, Light | Reel | 500 ft | 612825355816 |