Product Number: 9248NH
Analog Video, RG6, 18 AWG Solid BC, Foil + 60% TC Braid
RG-6, 18 AWG solid .040" bare copper conductor, gas-injected foam HDPE insulation, Duofoil® shield, tinned copper braid shield (60% coverage), LSZH jacket.
-
Availability:
-
Global inventory:

Specifications
Product Overview
Suitable Applications |
SDI coax |
---|
Physical Characteristics (Overall)
Conductor
AWG | Stranding | Material | Nominal Diameter | No. of Coax |
---|---|---|---|---|
18 | Solid | BC - Bare Copper | 0.04 in | 1 |
Insulation
Material | Nominal Diameter |
---|---|
PE - Polyethylene (Foam) | 0.18 in |
Outer Shield
Type | Layer | Material | Material Trade Name | Coverage [%] |
---|---|---|---|---|
Tape | 1 | Tri-Laminate (Alum+Poly+Alum) | Duofoil® | 100% |
Braid | 2 | Tinned Copper (TC) | 60% |
Outer Jacket
Material | Nominal Diameter |
---|---|
LSZH - Low Smoke Zero Halogen (Flame Retardant) | 0.27 in |
Electrical Characteristics
Conductor DCR
Nominal Conductor DCR | Outer Conductor DCR |
---|---|
6.4 Ohm/1000ft | 5.6 Ohm/1000ft |
Capacitance
Nom. Capacitance Conductor to Shield |
---|
16.2 pF/ft |
Inductance
Nominal Inductance |
---|
0.106 µH/ft |
Impedance
Nominal Characteristic Impedance |
---|
75 Ohm |
Return Loss
Frequency [MHz] | Minimum Return (RL) |
---|---|
5-450 MHz | 23 dB |
High Frequency (Nominal/Typical)
Frequency [MHz] | Nom. Insertion Loss |
---|---|
1 MHz | 0.3 dB/100ft |
5 MHz | 0.54 dB/100ft |
10 MHz | 0.7 dB/100ft |
50 MHz | 1.5 dB/100ft |
100 MHz | 2 dB/100ft |
200 MHz | 2.8 dB/100ft |
400 MHz | 4 dB/100ft |
Delay
Nominal Delay | Nominal Velocity of Propagation (VP) [%] |
---|---|
1.24 ns/ft | 82% |
Voltage
Voltage Rating [V] |
---|
300 V RMS |
Temperature Range
Operating Temperature Range |
-30°C To +75°C |
---|
Mechanical Characteristics
Bulk Cable Weight |
36 lbs/1000ft |
---|---|
Max. Pull Tension |
44 lbs |
Min. Bend Radius/Minor Axis |
2.7 in |
Standards
RG Type |
6 |
---|
Applicable Environmental and Other Programs
Environmental Space |
Outdoor - Aerial |
---|---|
EU Directive 2000/53/EC (ELV) |
Yes |
EU Directive 2003/11/EC (BFR) |
Yes |
EU Directive 2011/65/EU (RoHS 2) |
Yes |
EU Directive 2012/19/EU (WEEE) |
Yes |
EU Directive 2015/863/EU (RoHS 2 amendment) |
Yes |
EU Directive Compliance |
EU Directive 2003/11/EC (BFR) |
EU CE Mark |
Yes |
Suitability
Suitability - Aerial |
Yes - Black only, when supported by messenger wire |
---|---|
Suitability - Burial |
No |
Suitability - Hazardous Locations |
No |
Suitability - Indoor |
Yes |
Suitability - Outdoor |
Yes - Black only |
Plenum/Non-Plenum
Plenum (Y/N) |
No |
---|
History
Update and Revision |
Revision Number: 0.110 Revision Date: 04-29-2024 |
---|
Information
Update and Revision |
Revision Number: 0.110 Revision Date: 04-29-2024 |
---|