Product Number: YE01804
YE01804 - 75 Ohm Head-End Coax, Mini RG-59, 23 AWG Solid BC, Quad-Shield, 95% / 90% TC Braid, PVC Jkt
Head-End Coax, 75 Ohm, Mini RG-59, 23 AWG Solid Bare Copper Conductor, PE Insulation, Quad-Shield + 95% / 90% Tinned Copper Braid Shield, PVC Jacket
-
Availability:
-
Global inventory:
Specifications
Product Overview
Suitable Applications |
Mini RG59 tri shield coaxial cable used where immuntiy to conducted disturbances is required, but space is limited; Coaxial cable used in cable broadBand communication networks designed according European Standard EN 50117-1; Operating frequencies between 5 and 3000 MHz |
---|
Construction Details
RG Type |
Mini 59 |
---|
Conductor
No. of Elements | Size | Stranding | Nom. Diameter | Material |
---|---|---|---|---|
1 | 23 AWG | Solid | 0.58 mm | BC - Bare Copper |
Insulation
Material | Nom. Insulation Diameter |
---|---|
PE - Polyethylene (Foam) | 2.59 mm (0.102 in) |
Outer Shield
Layer | Outer Shield Type | Material | Coverage |
---|---|---|---|
1 | Tape | Tri-Laminate (Alum+Poly+Alum) | 100% |
2 | Braid | Tinned Copper (TC) | 95% |
3 | Tape | Tri-Laminate (Alum+Poly+Alum) | 100% |
4 | Braid | Tinned Copper (TC) | 90% |
Outer Jacket
Material | Nom. Diameter |
---|---|
PVC - Polyvinyl Chloride | 4.7 mm |
Electrical Characteristics
Regularity of Impedance |
Min. 40 dB |
---|
Return Loss
Frequency | Min. Return Loss |
---|---|
5 - 30 MHz | 23 dB |
30 - 850 MHz | 23 dB |
850 - 3000 MHz | 21 dB |
Table Notes |
In each frequency band, 3 peak values up to 4 dB lower are allowed |
---|
Attenuation
Frequency | Nom. Attenuation |
---|---|
1 MHz | 1.7 dB/100m |
3.6 MHz | 2.6 dB/100m |
10 MHz | 3.9 dB/100m |
71.5 MHz | 10 dB/100m |
135 MHz | 12.5 dB/100m |
270 MHz | 17.7 dB/100m |
540 MHz | 25.3 dB/100m |
720 MHz | 31.1 dB/100m |
750 MHz | 31.5 dB/100m |
1000 MHz | 34.4 dB/100m |
1500 MHz | 42.7 dB/100m |
2000 MHz | 52 dB/100m |
2250 MHz | 52.5 dB/100m |
3000 MHz | 60.7 dB/100m |
Table Notes |
Max. attenuation 10% higher |
---|
Electricals
Max. Conductor DCR | Nom. Outer Shield DCR | Nom. Capacitance Cond-to-Shield | Nom. Characteristic Impedance | Nom. Velocity of Prop. |
---|---|---|---|---|
66 Ohm/km (20 Ohm/1000ft) | 6.5 Ohm/km (2.0 Ohm/1000ft) | 53 pF/m (16 pF/ft) | 75 Ohm | 83% |
Transfer Impedance
Frequency | Max. Transfer Impedance |
---|---|
5-30 MHz | Max. 0.9 mOhm/m |
Screening
Frequency | Min. Screening Attenuation |
---|---|
30 - 1000 MHz | 110 dB |
1000 - 2000 MHz | 95 dB |
2000 - 3000 MHz | 85 dB |
Screening Class |
A++ |
---|
Mechanical Characteristics
Temperature
Operating | Installation | Storage |
---|---|---|
-40°C To +70°C | -5°C To +50°C | -40°C To +70°C |
Bend Radius
Stationary Min. |
---|
47 mm (1.9 in) |
Max. Pull Tension |
160 N (36 lbf) |
---|---|
Bulk Cable Weight |
42 kg/km |
Standards and Compliance
Environmental Suitability |
Indoor - Euroclass Eca |
---|---|
Flammability / Reaction to Fire |
IEC 60332-1-2 |
CPR Compliance |
CPR Euroclass: Eca |
CENELEC Compliance |
EN 50117-1, EN 50117-9-2, EN 50290-2-20 |
UK Regulation Compliance |
UKCA Mark |
History
Update and Revision |
Revision Number: 0.157 Revision Date: 02-03-2025 |
---|
Information
Update and Revision |
Revision Number: 0.157 Revision Date: 02-03-2025 |
---|
Part Numbers
Item # | Color | Putup Type | Length | EAN |
---|---|---|---|---|
YE01804.10500 | Black | Reel | 500 m | 8719605113481 |
YE01804.06500 | Blue | Reel | 500 m | 8719605113443 |
YE01804.00500 | Green | Reel | 500 m | 8719605113399 |
YE01804.03500 | Orange | Reel | 500 m | 8719605113429 |