7806A

50 Ohm Wireless Transmission Coax, RF 195, RG58, 19 AWG Solid BC, Foil + 90% TC Braid, PE Jkt

...
50 Ohm Wireless Transmission Coax, RF 195, RG58, 19 AWG Solid Bare Copper Conductor, PE Insulation, Duofoil® + 90% Tinned Copper Braid Shield, PE Jacket

Regions Available: Global
Get Product Alerts

Specifications
Product Overview

Suitable Applications

Point-to-point and point-to-multipoint wireless antenna communication; Wireless microphones, Two-Way Radios, Amateur (Ham) Radio, Low Power FM, GPS, RFID (Radio Frequency Identification)

Construction Details

RG Type

58

Conductor
Size Stranding Nom. Diameter Material
19 AWG Solid 0.037 in BC - Bare Copper
Insulation
Material Nom. Insulation Diameter Color Code
PE - Polyethylene (Foam) 0.110 in (2.79 mm) White
Outer Shield
Layer Outer Shield Type Material Material Trade Name Coverage
1 Tape Tri-Laminate (Alum+Poly+Alum) Duofoil® 100%
2 Braid Tinned Copper (TC) 90%
Outer Jacket
Material Nom. Diameter
PE - Polyethylene 0.195 in (4.95 mm)

Overall Cable Diameter (Nominal)

0.195 in (4.95 mm)

Electrical Characteristics
VSWR
Frequency Max. VSWR
5 - 6000 MHz 1.25:1
Attenuation
Frequency Nom. Attenuation
5 MHz 0.75 dB/100ft
10 MHz 1 dB/100ft
30 MHz 1.8 dB/100ft
50 MHz 2.5 dB/100ft
150 MHz 4 dB/100ft
220 MHz 4.9 dB/100ft
450 MHz 7.1 dB/100ft
900 MHz 10.3 dB/100ft
1500 MHz 13.7 dB/100ft
1800 MHz 15.2 dB/100ft
2000 MHz 16.1 dB/100ft
2500 MHz 18.3 dB/100ft
3000 MHz 20.5 dB/100ft
4500 MHz 26.5 dB/100ft
5800 MHz 31.2 dB/100ft
6000 MHz 32 dB/100ft
Power Rating
Frequency Max. Power Rating
30 MHz 890 W
50 MHz 694 W
150 MHz 403 W
220 MHz 336 W
450 MHz 231 W
900 MHz 162 W
1,500 MHz 124 W
2,000 MHz 107 W
2,500 MHz 95 W
3,500 MHz 80 W
4,500 MHz 70 W
6,000 MHz 61 W
Electricals
Nom. Conductor DCR Nom. Outer Shield DCR Nom. Capacitance Cond-to-Shield Nom. Characteristic Impedance Nom. Velocity of Prop.
7.6 Ohm/1000ft 4.2 Ohm/1000ft (14 Ohm/km) 24.3 pF/ft (79.7 pF/m) 50 Ohm 77%
Voltage
Voltage Rating
300 V
Mechanical Characteristics
Temperature
Operating
-40°C to +80°C
Bend Radius
Installation Min.
0.5 in (13 mm)

Max. Pull Tension

40 lbs (18 kg)

Bulk Cable Weight

23 lbs/1000ft

Standards and Compliance

Environmental Suitability

Indoor/Outdoor, Indoor, Outdoor - Black only, Aerial - Black only, When supported by messenger wire

Sustainability

CA Prop 65

European Directive Compliance

EU CE Mark, EU Directive 2015/863/EU (RoHS 2 amendment), REACH, EU Directive 2011/65/EU (RoHS 2), EU Directive 2012/19/EU (WEEE)

APAC Compliance

China RoHS II (GB/T 26572-2011)

History

Update and Revision

Revision Number: 0.512 Revision Date: 02-03-2025

Part Numbers
Item # Color Putup Type Length UPC Footnote
7806A 010500 Black Reel 500 ft 612825189602 C
7806A 0101000 Black Reel 1,000 ft 612825189596 C