DS-3 and DS-4, 735* Series, #26-2 SPC Coax, CMR/CMG
AWG | Stranding | Material | Nominal Diameter | No. of Coax |
---|---|---|---|---|
26 | Solid | SCCS - Silvered Copper Covered Steel | 0.016 in | 2 |
Conductor Count |
2 |
---|
Material | Nominal Diameter |
---|---|
PE - Polyethylene (Foam) | 0.077 in |
Type | Layer | Material | Material Trade Name | Coverage [%] |
---|---|---|---|---|
Tape | 1 | Bi-Laminate (Alum+Poly) | Beldfoil® | 100% |
Braid | 2 | Tinned Copper (TC) | 95% |
Material | Nominal Diameter |
---|---|
PVC - Polyvinyl Chloride | 0.129 in x 0.258 in |
Nominal Conductor DCR | Nominal Conductor DCR Conductor Resistance | Nominal Outer Shield DCR | Outer Conductor DCR |
---|---|---|---|
41 Ohm/1000ft | 41 Ohm/1000ft | 5.3 Ohm/1000ft | 5.3 Ohm/1000ft |
Nom. Capacitance Conductor to Shield |
---|
17.7 pF/ft |
Nominal Inductance |
---|
0.19 µH/ft |
Nominal Characteristic Impedance |
---|
75 Ohm |
Frequency [MHz] | Minimum Return (RL) |
---|---|
15-95 MHz | 30 dB |
Nominal Delay | Nominal Velocity of Propagation (VP) [%] |
---|---|
1.34 ns/ft | 76% |
Frequency [MHz] | Max. Insertion Loss (Attenuation) |
---|---|
1 MHz | 0.6 dB/100ft |
1.024 MHz | 0.61 dB/100ft |
4.224 MHz | 1.1 dB/100ft |
5 MHz | 1.2 dB/100ft |
10 MHz | 1.7 dB/100ft |
17.184 MHz | 2.2 dB/100ft |
22.368 MHz | 2.5 dB/100ft |
25.92 MHz | 2.7 dB/100ft |
44.736 MHz | 3.6 dB/100ft |
50 MHz | 3.8 dB/100ft |
69.632 MHz | 4.5 dB/100ft |
77.76 MHz | 4.8 dB/100ft |
100 MHz | 5.5 dB/100ft |
137.088 MHz | 6.4 dB/100ft |
200 MHz | 7.8 dB/100ft |
UL Voltage Rating |
---|
300 V RMS |
Operating Temperature Range |
-40°C To +75°C |
---|
Bulk Cable Weight |
23 lbs/1000ft |
---|---|
Max. Pull Tension |
50 lbs |
Min Bend Radius (Overall) |
2.5 in |
Min. Bend Radius/Minor Axis |
1.25 in |
NEC/(UL) Compliance |
CMR |
---|---|
CEC/C(UL) Compliance |
CMG |
RG Type |
Mini 59 |
Environmental Space |
Indoor - Riser |
---|---|
EU Directive 2000/53/EC (ELV) |
Yes |
EU Directive 2003/11/EC (BFR) |
Yes |
EU Directive 2011/65/EU (RoHS 2) |
Yes |
EU Directive 2012/19/EU (WEEE) |
Yes |
EU Directive 2015/863/EU (RoHS 2 amendment) |
Yes |
EU Directive Compliance |
EU Directive 2003/11/EC (BFR) |
EU CE Mark |
Yes |
MII Order #39 (China RoHS) |
Yes |
Suitability - Indoor |
Yes |
---|
UL Flammability |
UL1666 Vertical Shaft |
---|---|
CSA Flammability |
FT4 |
UL voltage rating |
300 V RMS |
Plenum (Y/N) |
No |
---|
Footnote |
C - CRATE REEL PUT-UP. |
---|
Notes |
Each Coax Nominal Diameter: 0.129 in. Overall Nominal Diameter: 0.129 in x 0.258 in. Siamese version features zip cord design with printing on one leg. |
---|
Update and Revision |
Revision Number: 0.343 Revision Date: 04-29-2024 |
---|
Item # | Color | Put-Up Type | Length | UPC |
---|---|---|---|---|
735A2 008500 | Gray | Reel | 500 ft | 612825184782 |
735A2 0081000 | Gray | Reel | 1,000 ft | 612825184775 |