Product Number: 735C6
DS3/DS4 Central Office Coax, 6 x Sub-miniature RG-59, 25H AWG Solid SC, Foil + 95% TC Braids, PVC Inner & Outer Jkts, CMR
DS3/DS4 Central Office Coax, 6 Coaxes, Sub-miniature RG-59, 25H AWG Solid Silvered Copper Conductor, PE Insulation, Foil + 95% Tinned Copper Braid Shield, PVC Inner and Outer Jackets, CMR
-
Availability:
-
Global inventory:
Specifications
Product Overview
Suitable Applications |
Central office wiring, DS3/DS4 interconnect, 734/735 telecommunications systems, switchboard communications |
---|
Construction Details
Conductor
No. of Elements | Size | Stranding | Nom. Diameter | Material |
---|---|---|---|---|
6 | 25 AWG | Solid | 0.017 in | SC - Silvered Copper |
Insulation
Material | Nom. Insulation Diameter | Color Code |
---|---|---|
PE - Polyethylene (Foam) | 0.077 in (2.0 mm) | White |
Inner Shield
Layer | Shield Type | Material | Material Trade Name | Coverage |
---|---|---|---|---|
1 | Tape | Tri-Laminate (Alum+Poly+Alum) | Duobond® | 100% |
2 | Braid | Tinned Copper (TC) | 95% |
Table Notes |
Tape bonded to dielectric |
---|
Inner Jacket
Material | Nom. Diameter |
---|---|
PVC - Polyvinyl Chloride | 0.134 in (3.40 mm) |
Outer Shield
Material |
---|
No Shield |
Outer Jacket
Material | Nom. Diameter |
---|---|
PVC - Polyvinyl Chloride | 0.445 in (11.3 mm) |
Table Notes |
Polyster Tape |
---|---|
Overall Cable Diameter (Nominal) |
0.445 in (11.3 mm) |
Electrical Characteristics
Return Loss
Frequency | Min. Return Loss |
---|---|
5-150 MHz | 32 dB |
Attenuation
Frequency | Max. Attenuation |
---|---|
5 MHz | 1.1 dB/100ft |
10 MHz | 1.5 dB/100ft |
22.5 MHz | 2.3 dB/100ft |
50 MHz | 3.4 dB/100ft |
100 MHz | 4.99 dB/100ft |
150 MHz | 6 dB/100ft |
Electricals
Nom. Conductor DCR | Nom. Inner Shield DCR | Nom. Capacitance Cond-to-Shield | Nom. Characteristic Impedance | Nom. Velocity of Prop. |
---|---|---|---|---|
37.74 Ohm/1000ft | 5.4 Ohm/1000ft (18 Ohm/km) | 17.7 pF/ft (58.1 pF/m) | 75 Ohm | 79% |
Voltage
UL Voltage Rating |
---|
300 V RMS |
Mechanical Characteristics
Temperature
UL Temperature | Operating |
---|---|
75°C | -40°C To +75°C |
Bend Radius
Stationary Min. | Installation Min. |
---|---|
4.45 in (113 mm) | 4.45 in (113 mm) |
Max. Pull Tension |
216 lbs (98.0 kg) |
---|---|
Bulk Cable Weight |
100 lbs/1000ft |
Standards and Compliance
Environmental Suitability |
Indoor - Riser, Indoor |
---|---|
Flammability / Reaction to Fire |
UL1666 Vertical Shaft, FT4 |
NEC / UL Compliance |
Article 800, CMR |
CEC / C(UL) Compliance |
CMG |
European Directive Compliance |
EU CE Mark, EU Directive 2015/863/EU (RoHS 2 amendment), EU Directive 2011/65/EU (RoHS 2), EU Directive 2012/19/EU (WEEE) |
APAC Compliance |
China RoHS II (GB/T 26572-2011) |
Product Notes
Notes |
//PF_735C6 (1)RG Type :-In Stibo it was Mini But in BPCS it is not there. (2)# Elements@Conductor1:-In Stibo it was Blank and now changed to 6. (3)Size@Conductor1 :-In Stibo it was 25 now changed to 25AWG (4)Material@Conductor1-In Stibo it was Silvered Copper Covered Steel Now Changed to Silvered Copper (5)Color@Color Chart1 01 :- In stibo it was Blank now Changed to White (6)Material@OInner Shield1 1 - In stibo it is Tri-Laminate (Alum+Poly+Alum) But in BPCS (Diamond Pattern EAA+ Alum+ Poly+Alum + Mineral oil) (7)TableNotes@Outer Jacket- In stibo it was Blank now Changed to Polyster Tape (8)Cable Diameter (Nominal)- In Stibo it was Blank Now Changed to 0.445 in |
---|
History
Update and Revision |
Revision Number: 0.188 Revision Date: 04-29-2024 |
---|
Information
Update and Revision |
Revision Number: 0.188 Revision Date: 04-29-2024 |
---|
Part Numbers
Item # | Color | Putup Type | Length | UPC | Footnote |
---|---|---|---|---|---|
735C6 0081000 | Gray | Reel | 1,000 ft | 612825185000 | |
735C6 0082000 | Gray | Reel | 2,000 ft | 612825185024 | C |