Lead Wire, #16 Str TC, PVC Ins, AWM 1015 AWM 1230
Suitable Applications |
inter-connection circuits, internal wiring of computer and electronic equipments, internal wiring of appliances, machine tool wire |
---|
Element | No. of Elements | Size | Stranding | Material |
---|---|---|---|---|
Conductor(s) | 1 | 16 AWG | 26x30 | TC - Tinned Copper |
Material | Nom. Thickness | Nom. Insulation Diameter |
---|---|---|
PVC - Polyvinyl Chloride | 0.032 in (0.81 mm) | 0.123 in (3.12 mm) |
Overall Cable Diameter (Nominal) |
0.123 in (3.12 mm) |
---|
Nom. Conductor DCR | Max. Current |
---|---|
4.0 Ohm/1000ft | Single conductor in free air @ 30ºC: 26 A |
UL Voltage Rating |
---|
600 V RMS |
UL Temperature | Operating |
---|---|
105°C | -30°C To +105°C |
Stationary Min. | Installation Min. |
---|---|
1.23 in (31.2 mm) | 1.23 in (31.2 mm) |
Max. Pull Tension |
37 lbs (17 kg) |
---|---|
Bulk Cable Weight |
14 lbs/1000ft |
Environmental Suitability |
Indoor, Outdoor |
---|---|
Sustainability |
CA Prop 65 |
Flammability / Reaction to Fire |
VW-1 |
NEC / UL Compliance |
Article 310, MTW |
AWM Compliance |
AWM 1015, AWM 1230, CSA AWM I A/B |
CEC / C(UL) Compliance |
TEW |
European Directive Compliance |
EU CE Mark, EU Directive 2015/863/EU (RoHS 2 amendment), EU Directive 2011/65/EU (RoHS 2), EU Directive 2012/19/EU (WEEE) |
APAC Compliance |
China RoHS II (GB/T 26572-2011) |
Update and Revision |
Revision Number: 0.507 Revision Date: 07-03-2024 |
---|
Item # | Color | Putup Type | Length | UPC | Footnote |
---|---|---|---|---|---|
8917 010100 | Black | Reel | 100 ft | 612825219392 | |
8917 010500 | Black | Reel | 500 ft | 612825348009 | |
8917 0101000 | Black | Reel | 1,000 ft | 612825219408 | P |
8917 0105000 | Black | Reel | 5,000 ft | 612825219415 | C P |
8917 013100 | Blue, Dark | Reel | 100 ft | 612825219453 | |
8917 013500 | Blue, Dark | Reel | 500 ft | 612825219477 | |
8917 0131000 | Blue, Dark | Reel | 1,000 ft | 612825219460 | P |
8917 0135000 | Blue, Dark | Reel | 5,000 ft | 612825219484 | C |
8917 001100 | Brown | Reel | 100 ft | 612825219019 | |
8917 0011000 | Brown | Reel | 1,000 ft | 612825219026 | P |
8917 0081000 | Gray | Reel | 1,000 ft | 612825219286 | C P |
8917 005100 | Green, Dark | Reel | 100 ft | 612825219194 | |
8917 005500 | Green, Dark | Reel | 500 ft | 612825219217 | |
8917 0051000 | Green, Dark | Reel | 1,000 ft | 612825219200 | P |
8917 189100 | Green, Yellow Stripe | Reel | 100 ft | 612825219521 | A |
8917 1891000 | Green, Yellow Stripe | Reel | 1,000 ft | 612825219538 | C A |
8917 003100 | Orange | Reel | 100 ft | 612825219118 | |
8917 0031000 | Orange | Reel | 1,000 ft | 612825219125 | P |
8917 002100 | Red | Reel | 100 ft | 612825219071 | |
8917 002500 | Red | Reel | 500 ft | 612825219095 | |
8917 0021000 | Red | Reel | 1,000 ft | 612825219088 | C P |
8917 0025000 | Red | Reel | 5,000 ft | 612825219101 | C |
8917 0071000 | Violet | Reel | 1,000 ft | 612825219248 | P |
8917 009100 | White | Reel | 100 ft | 612825219316 | |
8917 009500 | White | Reel | 500 ft | 612825219330 | |
8917 0091000 | White | Reel | 1,000 ft | 612825219323 | P |
8917 0095000 | White | Reel | 5,000 ft | 612825219347 | C |
8917 004100 | Yellow | Reel | 100 ft | 612825219156 | |
8917 0041000 | Yellow | Reel | 1,000 ft | 612825219163 | C P |