9438

Lead Wire, #14 Str TC, PO Ins

...
Low Temp Plastic Lead Wire, 14AWG (104x34) Tinned Copper, PO Insulation

Regions Available: Global
Request Sample Get Product Alerts

Specifications
Product Overview

Suitable Applications

direct burial , roadway loop cables

Construction Details
Conductor
Element No. of Elements Size Stranding Material
Conductor(s) 1 14 AWG 104x34 TC - Tinned Copper
Insulation
Material Nom. Thickness Nom. Insulation Diameter Notes
PE - Polyethylene 0.032 in (0.81 mm) 0.139 in (3.53 mm) HDPE

Overall Cable Diameter (Nominal)

0.139 in (3.53 mm)

Electrical Characteristics
Electricals
Nom. Conductor DCR Max. Current
2.7 Ohm/1000ft Single conductor in free air @ 30ºC: 20 A
Voltage
Voltage Rating
600 V RMS
Mechanical Characteristics
Temperature
UL Temperature Operating
80°C -50°C To +80°C
Bend Radius
Stationary Min. Installation Min.
1.39 in (35.3 mm) 1.39 in (35.3 mm)

Max. Pull Tension

48 lbs (22 kg)

Bulk Cable Weight

18 lbs/1000ft

Standards and Compliance

Environmental Suitability

Outdoor

Sustainability

CA Prop 65

European Directive Compliance

EU Directive 2012/19/EU (WEEE)

History

Update and Revision

Revision Number: 0.473 Revision Date: 02-03-2025

Part Numbers
Item # Color Putup Type Length UPC Footnote
9438 0101000 Black Reel 1,000 ft 612825248392 C