Lead Wire, #28 Str TC, PVC Ins, AWM 1007 AWM 1569
Suitable Applications |
inter-connection circuits, internal wiring of computer and electronic equipments, internal wiring of appliances |
---|
AWG | Stranding | Material | No. of Conductors |
---|---|---|---|
28 | 7x36 | TC - Tinned Copper | 1 |
Conductor Count |
1 |
---|
Material | Nominal Diameter | Nominal Wall Thickness | Min. Average Wall Thickness |
---|---|---|---|
PVC - Polyvinyl Chloride | 0.047 in | 0.016 in | 0.015 in |
UL Voltage Rating |
---|
300 V RMS |
Non-UL Temp Rating |
105°C |
---|---|
UL Temp Rating |
105°C |
Bulk Cable Weight |
1.5 lbs/1000ft |
---|---|
Min. Bend Radius/Minor Axis |
0.19 in |
UL Rating |
300V RMS, 80°C and 300V, 105°C |
---|---|
UL AWM Style Compliance |
AWM 1007, AWM 1569 |
CSA Rating |
300V RMS, 105°C |
CSA Type |
TRSR-64 |
EU Directive 2000/53/EC (ELV) |
Yes |
---|---|
EU Directive 2003/96/EC (BFR) |
Yes |
EU Directive 2011/65/EU (RoHS 2) |
Yes |
EU Directive 2012/19/EU (WEEE) |
Yes |
EU Directive 2015/863/EU (RoHS 2 amendment) |
Yes |
EU Directive Compliance |
EU Directive 2003/11/EC (BFR) |
EU CE Mark |
Yes |
CA Prop 65 |
Yes |
MII Order #39 (China RoHS) |
Yes |
UL Flammability |
VW-1 |
---|---|
CSA Flammability |
FT1 |
UL voltage rating |
300 V RMS |
Plenum (Y/N) |
No |
---|
Footnote |
P - STRIPE COLORS ON STOCK SOLID COLORS. STRIPING ADDER OF $8.00/M= FOR 1 OR 2 STRIPES. 10,000' MINIMUM ORDER FOR COLOR COMBINATION. PUT-UP WILL BE SUBJECT TO TWO PIECES (+ OR -) 10% PER SPOOL, WITH A MINIMUM LENGTH OF 100'. |
---|
Update and Revision |
Revision Number: 0.369 Revision Date: 05-05-2023 |
---|
Item # | Color | Put-Up Type | Length | UPC |
---|---|---|---|---|
9928 010100 | Black | Reel | 100 ft | 612825264064 |
9928 0101000 | Black | Reel | 1,000 ft | 612825264071 |
9928 013100 | Blue, Dark | Reel | 100 ft | 612825264088 |
9928 0131000 | Blue, Dark | Reel | 1,000 ft | 612825264095 |
9928 001100 | Brown | Reel | 100 ft | 612825263920 |
9928 0011000 | Brown | Reel | 1,000 ft | 612825263937 |
9928 0081000 | Gray | Reel | 1,000 ft | 612825264033 |
9928 005100 | Green, Dark | Reel | 100 ft | 612825264002 |
9928 0051000 | Green, Dark | Reel | 1,000 ft | 612825264019 |
9928 003100 | Orange | Reel | 100 ft | 612825263968 |
9928 0031000 | Orange | Reel | 1,000 ft | 612825263975 |
9928 002100 | Red | Reel | 100 ft | 612825263944 |
9928 0021000 | Red | Reel | 1,000 ft | 612825263951 |
9928 007100 | Violet | Reel | 100 ft | 612825264026 |
9928 009100 | White | Reel | 100 ft | 612825264040 |
9928 0091000 | White | Reel | 1,000 ft | 612825264057 |
9928 004100 | Yellow | Reel | 100 ft | 612825263982 |
9928 0041000 | Yellow | Reel | 1,000 ft | 612825263999 |