BE41339

Lead Wire, #8 Str BC, PVC Ins, AWM 1017

...
UL AWM ST1017 VW1 8AWG/NX41B CSA TEW FT1
Get Product Alerts

Specifications
Product Overview

Suitable Applications

UL Appliance Wiring Material Subject 758 Style 1017, 80C, 600 volt, VW-1, oil 60C; CSA Equipment wires C22.2 no. 127 Type TEW, 105C, 600V, FT1, oil 60C

Construction Details
Conductor
Size Stranding Material Notes
8 AWG Stranded BC - Bare Copper Construction: 2156x0.071
Insulation
Material Nom. Thickness Nom. Insulation Diameter
PVC - Polyvinyl Chloride 1.19 mm (0.0469 in) 7.5 mm (0.30 in)
Electrical Characteristics
Voltage
UL Voltage Rating
600 V
Mechanical Characteristics
Temperature
UL Temperature
80°C (CSA 105°C)
Standards and Compliance

Environmental Suitability

Indoor, Oil Resistance

Flammability / Reaction to Fire

VW-1

AWM Compliance

AWM 1017, TEW

Military Compliance

N/A

History

Update and Revision

Revision Number: 0.170 Revision Date: 03-04-2023

Part Numbers
Item # Color Putup Type Length EAN
BE41339.041400 Blue Reel 1,400 m 8719605025678
BE41339.031400 Red Reel 1,400 m 8719605025661
BE41339.01500 Yellowgreen Reel 500 m 8719605025630
BE41339.011400 Yellowgreen Reel 1,400 m 8719605025623