83351E

Electronic, 4 C #18 Str SPC, TFE Ins, OA SPC Brd, TFE Jkt, MIL-W-16878/4 (Type E)

...
High Temperature Electronic, 4 Conductor 18AWG (19x30) Silver Plated Copper, TFE Insulation, Overall Silver Plated Copper Braid(85%) Shield, TFE Outer Jacket, MIL-W-16878/4 (Type E)

Regions Available: Global
Request Sample Get Product Alerts

Specifications
Product Overview

Suitable Applications

MIL-W-16878/4 (Type E) Spec; Extreme High/Low Temperature Environments; up to 600V analog signals & voltage control

Construction Details
Conductor
Element No. of Elements Size Stranding Material
Conductor(s) 4 18 AWG 19x30 SC - Silvered Copper
Insulation
Element Material Nom. Thickness Nom. Insulation Diameter Color Code
Conductor(s) PTFE - Polytetrafluoroethylene 0.0105 in (0.267 mm) 0.068 in (1.7 mm) White, Black, Red, Green
Outer Shield
Shield Type Material Coverage
Braid Silvered Copper (SC) 85%
Outer Jacket
Material Nom. Thickness Nom. Diameter
PTFE - Polytetrafluoroethylene 0.011 in (0.28 mm) 0.207 in (5.26 mm)

Overall Cable Diameter (Nominal)

0.207 in (5.26 mm)

Electrical Characteristics
Electricals
Element Nom. Conductor DCR Nom. Capacitance Cond-to-Cond Nom. Capacitance Cond-to-Other (Conds + Shield) Max. Current
Conductor(s) 5.7 Ohm/1000ft 31 pF/ft (100 pF/m) 52.8 pF/ft (173 pF/m) 8.1 Amps per conductor @ 25°C
Voltage
Voltage Rating
600 V
Mechanical Characteristics
Temperature
UL Temperature Operating
200°C -65°C to +200°C
Bend Radius
Stationary Min. Installation Min.
2.07 in (52.6 mm) 2.07 in (52.6 mm)

Max. Pull Tension

98.8 lbs (44.8 kg)

Bulk Cable Weight

47 lbs/1000ft

Standards and Compliance

Sustainability

CA Prop 65

CPR Compliance

CPR Euroclass: Eca

NEMA Compliance

NEMA HP3

Military Compliance

MIL-W-16878/4 (Type E except stranding), (insulated conductors)

European Directive Compliance

EU CE Mark, EU Directive 2015/863/EU (RoHS 2 amendment), EU Directive 2011/65/EU (RoHS 2), EU Directive 2012/19/EU (WEEE)

UK Regulation Compliance

UKCA Mark

APAC Compliance

China RoHS II (GB/T 26572-2011)

Product Notes

Notes

Teflon® is a registered trademark of E. I. duPont de Nemours and Co. used under license by Belden, Inc.

History

Update and Revision

Revision Number: 0.570 Revision Date: 12-07-2023

Part Numbers
Item # Color Putup Type Length UPC Footnote
83351E 009100 White Reel 100 ft 612825204459 E - MAY CONTAIN MORE THAN 1 PIECE. MINIMUM LENGTH OF ANY ONE PIECE IS 25'. LENGTH 100 FT, TOLERANCE: EXACT, MAX # OF PIECES: 2, MIN LENGTH EACH PIECE: 25 FT
83351E 009500 White Reel 500 ft 612825204473 E - MAY CONTAIN MORE THAN 1 PIECE. MINIMUM LENGTH OF ANY ONE PIECE IS 25'. LENGTH 500 FT, TOLERANCE: EXACT, MAX # OF PIECES: 3, MIN LENGTH EACH PIECE: 25 FT
83351E 0091000 White Reel 1,000 ft 612825204466 E - MAY CONTAIN MORE THAN 1 PIECE. MINIMUM LENGTH OF ANY ONE PIECE IS 25'. LENGTH 1000 FT, TOLERANCE: EXACT, MAX # OF PIECES: 6, MIN LENGTH EACH PIECE: 25 FT