8643

Electronic, 3 C #30 Str TC, PP Ins, OA TC Brd, PVC Jkt

8643
Electronic, 3 Conductor 30AWG (7x38) Tinned Copper, PP Insulation, Overall Tinned Copper Braid(95%) Shield, PVC Outer Jacket

Regions Available: Global
Request Sample Get Product Alerts

Specifications
Product Overview

Suitable Applications

low voltage analog signals (4-20ma, 0-10v, ...); low voltage control (24v, …); line level audio; voice communications; panel wiring

Construction Details
Conductor
Element No. of Elements Size Stranding Material
Conductor(s) 3 30 AWG 7x38 TC - Tinned Copper
Insulation
Element Material Nom. Thickness Color Code
Conductor(s) PP - Polypropylene 0.006 in (0.15 mm) Black, Red, White
Outer Shield
Shield Type Material Coverage Notes
Braid Tinned Copper (TC) 95% Paper Tape Separator
Outer Jacket
Separator Material Nom. Thickness Nom. Diameter
Paper Tape PVC - Polyvinyl Chloride 0.014 in (0.36 mm) 0.096 in (2.4 mm)

Overall Cable Diameter (Nominal)

0.096 in (2.4 mm)

Electrical Characteristics
Electricals
Element Nom. Conductor DCR Nom. Capacitance Cond-to-Cond Nom. Capacitance Cond-to-Other (Conds + Shield) Max. Current
Conductor(s) 98.5 Ohm/1000ft (323 Ohm/km) 25 pF/ft (82 pF/m) 43 pF/ft (140 pF/m) 0.9 Amps per Conductor at 25ºC
Voltage
Voltage Rating
200 V
Mechanical Characteristics
Temperature
Operating
-20°C to +105°C
Bend Radius
Stationary Min. Installation Min.
1.0 in (25 mm) 1.0 in (25 mm)

Max. Pull Tension

22.5 lbs (10.2 kg)

Bulk Cable Weight

8 lbs/1000ft (12 kg/km)

Standards and Compliance

Environmental Suitability

Indoor

Sustainability

CA Prop 65

CPR Compliance

CPR Euroclass: Eca

European Directive Compliance

EU CE Mark, EU Directive 2011/65/EU (RoHS 2), EU Directive 2012/19/EU (WEEE)

UK Regulation Compliance

UKCA Mark

APAC Compliance

China RoHS II (GB/T 26572-2011)

Product Notes

Notes

Conductors cabled around textile strength member

History

Update and Revision

Revision Number: 0.370 Revision Date: 02-03-2025

Part Numbers
Item # Color Putup Type Length UPC
8643 060100 Chrome Reel 100 ft 612825213826
8643 060250 Chrome Reel 250 ft 612825213833