Product Number: 8770ZH
Electronic, 3 C #18 Str TC, PO Ins, OS, LSZH Jkt, CMG
Electronic, 3 Conductor 18AWG (16x30) Tinned Copper, PO Insulation, Overall Beldfoil® Shield, LSZH Outer Jacket, CMG
-
Availability:
-
Global inventory:
Specifications
Construction Details
Conductor
Element | No. of Elements | Size | Stranding | Material |
---|---|---|---|---|
Conductor(s) | 3 | 18 AWG | 16x30 | TC - Tinned Copper |
Insulation
Element | Material | Nom. Thickness | Nom. Insulation Diameter | Color Code |
---|---|---|---|---|
Conductor(s) | PE - Polyethylene | 0.018 in (0.46 mm) | 0.082 in (2.1 mm) | Black, Red, Transparent |
Outer Shield
Shield Type | Material | Coverage | Drainwire Type |
---|---|---|---|
Tape | Bi-Laminate (Alum+Poly) | 100% | 20 AWG (7x28) TC |
Outer Jacket
Material | Nom. Thickness | Nom. Diameter |
---|---|---|
LSZH - Low Smoke Zero Halogen (Flame Retardant) | 0.033 in (0.84 mm) | 0.246 in |
Overall Cable Diameter (Nominal) |
0.246 in |
---|
Electrical Characteristics
Electricals
Nom. Conductor DCR | Nom. Capacitance Cond-to-Cond | Nom. Capacitance Cond-to-Other (Conds + Shield) | Nom. Characteristic Impedence | Max. Current |
---|---|---|---|---|
7.13 Ohm/1000ft | 24 pF/ft (79 pF/m) | 48 pF/ft (160 pF/m) | 69 Ohm | 5 Amps per Conductor at 25ºC |
Voltage
UL Voltage Rating |
---|
300 V |
Mechanical Characteristics
Temperature
UL Temperature | Operating |
---|---|
75°C | -20°C To +75°C |
Bend Radius
Stationary Min. | Installation Min. |
---|---|
2.46 in (62.5 mm) | 2.46 in |
Max. Pull Tension |
74 lbs (34 kg) |
---|---|
Bulk Cable Weight |
37 lbs/1000ft |
Standards and Compliance
Environmental Suitability |
Indoor, Non-Halogenated |
---|---|
Flammability / Reaction to Fire |
UL 1685 FT4 Loading |
NEC / UL Compliance |
Article 800, CMG |
AWM Compliance |
AWM 21305 |
CEC / C(UL) Compliance |
CMG |
European Directive Compliance |
EU CE Mark, EU Directive 2011/65/EU (RoHS 2), EU Directive 2012/19/EU (WEEE) |
APAC Compliance |
China RoHS II (GB/T 26572-2011) |
History
Update and Revision |
Revision Number: 0.195 Revision Date: 05-05-2023 |
---|
Information
Update and Revision |
Revision Number: 0.195 Revision Date: 05-05-2023 |
---|
Part Numbers
Item # | Color | Putup Type | Length | UPC |
---|---|---|---|---|
8770ZH 060500 | Chrome | Reel | 500 ft | 612825382478 |
8770ZH 0601000 | Chrome | Reel | 1,000 ft | 612825382461 |