123078F

Fieldbus, 1 Pr #22 Str TC, FPE Ins, OS, PVC Jkt, AIA Armor, PVC Jkt, Flexible, PLTC, ITC, CM

123078F
Fieldbus, 1 Pair 22AWG (7x30) Tinned Copper, Foam PE Insulation, Overall Beldfoil® Shield, PVC Inner Jacket, Aluminum Interlock Armor, PVC Outer Jacket, Flexible, PLTC, ITC, CM
Get Product Alerts

Specifications
Product Overview

Suitable Applications

exposure to rodent, crush, or cut through force, harsh environment digital and serial two-way communication, oil and gas extraction and refining sites, petrochemical, Profibus process automation or Foundation FieldBus process automation, extreme temperature environments, exposure to humidity/moisture, dust, and oil, remote locations long distance applications, etc.

Construction Details
Conductor
Element No. of Elements Size Stranding Material
Pair(s) 1 22 AWG 7x30 TC - Tinned Copper
Insulation
Element Material Nom. Thickness Color Code Notes
Pair(s) PE - Polyethylene (Foam) 0.046 in (1.2 mm) Blue & Orange HDPE w/ Skin
Outer Shield
Shield Type Material Coverage Drainwire Type
Tape Bi-Laminate (Alum+Poly) 100% 20 AWG (7x28) TC
Inner Jacket
Material Nom. Diameter
PVC - Polyvinyl Chloride 0.351 in (8.92 mm)
Armor
Armor Type & Material
AIA - Aluminum Interlock Armor
Outer Jacket
Material Nom. Thickness Nom. Diameter
PVC - Polyvinyl Chloride 0.045 in (1.1 mm) 0.631 in (16.0 mm)

Overall Cable Diameter (Nominal)

0.631 in (16.0 mm)

Electrical Characteristics
Electricals
Element Nom. Characteristic Impedence Nom. Velocity of Prop.
Pair(s) 150 Ohm 78%
High Frequency (Nominal/Typical)
Element
Pair(s)
Voltage
UL Voltage Rating
300 V (CM, PLTC), 150 V (ITC)
Mechanical Characteristics
Temperature
UL Temperature
75°C
Standards and Compliance

Environmental Suitability

Outdoor, Sunlight Resistance

NEC / UL Compliance

Article 725, Article 727, Article 800, CM, ITC, PLTC

CEC / C(UL) Compliance

CMG HLBCD

History

Update and Revision

Revision Number: 0.61 Revision Date: 02-15-2024