1346F

DeviceBus® for ODVA DeviceNet™, 2 Pr #22+24 Str TC, PVC+PO Ins, IS+OA TC Brd, TPE Jkt, CMG

...
DeviceBus® for ODVA DeviceNet™, 2 Pair 22+24AWG (154x44+105x44) Tinned Copper, PVC+PO Insulation, Individual Beldfoil® & OA Tinned Copper Braid(65%) Shield, TPE Outer Jacket, CMG
Request Sample Get Product Alerts

Specifications
Product Overview

Suitable Applications

harsh environment, IIoT, factory or process automation, video, audio, data communication, etc.

Physical Characteristics (Overall)
Conductor
AWG Stranding Material No. of Pairs
22 154x44 TC - Tinned Copper 1
24 105x44 TC - Tinned Copper 1

Conductor Count

4

Insulation
Element Material Nominal Wall Thickness
22 AWG PVC - Polyvinyl Chloride 0.016 in
24 AWG PE - Polyethylene (Foam) 0.026 in
Color Chart
Number Color
22 AWG Pair Red & Black
24 AWG Pair Blue & White
Inner Shield
Type Material Material Trade Name Coverage [%] Drainwire Material Drainwire AWG Drainwire Construction n x D
Tape Bi-Laminate (Alum+Poly) Beldfoil® 100% TC - Tinned Copper 22 26x36
Outer Shield
Type Material Coverage [%]
Braid Tinned Copper (TC) 65%
Outer Jacket
Material Nominal Diameter Nominal Wall Thickness
TPE - Thermoplastic Elastomer 0.275 in 0.036 in
Electrical Characteristics
Conductor DCR
Element Max. Conductor DCR Nominal Conductor DCR Nominal Outer Shield DCR
22 AWG 17.5 Ohm/1000ft 3.2 Ohm/1000ft
24 AWG 28 Ohm/100m 28.0 Ohm/1000ft
Capacitance
Element Nom. Capacitance Conductor to Conductor
24 AWG Pair(s)
12 pF/ft
Impedance
Nominal Characteristic Impedance Nominal Characteristic Impedance Description
100 Ohm 24 AWG Pair
120 Ohm
Delay
Max. Delay Max. Delay Description Nominal Velocity of Propagation (VP) [%] Nominal Velocity of Propagation (VP) Description
1.36 ns/ft 24 AWG Pair 24 AWG Pair
75%
High Frequency
Element Frequency [MHz]
24 AWG Pair Only 0.125 MHz
0.5 MHz
1 MHz
Current
Max. Recommended Current [A]
5 Amps per Conductor at 25ºC
5 Amps per Conductor at 25ºC (22 AWG)
Voltage
UL Description UL Voltage Rating
CL2, CMG 300 V RMS
Temperature Range

UL Temp Rating

75°C

Operating Temperature Range

-30°C to +75°C

Mechanical Characteristics

Oil Resistance

Yes

Bulk Cable Weight

41 lbs/1000ft

Max. Pull Tension

65 lbs

Min. Bend Radius/Minor Axis

2.75 in

Standards

NEC Articles

Article 800

NEC/(UL) Compliance

CL2, CMG

CSA AWM Compliance

AWM I/II A

CPR Euroclass

Eca

Other Specification

ODVA Class 2 Thin

Applicable Environmental and Other Programs

EU Directive 2000/53/EC (ELV)

Yes

EU Directive 2003/11/EC (BFR)

Yes

EU Directive 2011/65/EU (RoHS 2)

Yes

EU Directive 2012/19/EU (WEEE)

Yes

EU Directive 2015/863/EU (RoHS 2 amendment)

Yes

EU Directive Compliance

EU Directive 2003/11/EC (BFR)

EU CE Mark

Yes

MII Order #39 (China RoHS)

Yes

Suitability

Suitability - Oil Resistance

Yes

Suitability - Outdoor

Yes

Suitability - Sunlight Resistance

Yes

Flammability, LS0H, Toxicity Testing

UL Flammability

UL1685 FT4 Loading

IEC Flammability

IEC 60332-1-2

UL voltage rating

300 V RMS

Plenum/Non-Plenum

Plenum (Y/N)

No

Related Part Numbers

Footnote

C - CRATE REEL PUT-UP.

Product Notes

Notes

Hi-Flex. Thin. Meter marks on jacket to aid users in installation.

History

Update and Revision

Revision Number: 0.561 Revision Date: 04-30-2024

Part Numbers
Item # Color Put-Up Type Length UPC
1346F T5U1000 Gray T5U Reel 1,000 ft 612825112334