187897A

DeviceBus®, 2 Pr #15+18 Str TC, PVC-NYL + FEP Ins, IS+OA TC Brd, PVC Jkt, CCA Armor, PVC Jkt, CSA HL

187897A
DeviceBus® for ODVA DeviceNet™, 2 Pair 15+18AWG (19x27+19x30) Tinned Copper, PVC-NYL + FEP Insulation, Individual Beldfoil® & OA Tinned Copper Braid(65%) Shield, PVC Inner Jacket, Continuously Corrugated Aluminum Armor, PVC Outer Jacket, CSA HL

Regions Available: Global
Get Product Alerts

Specifications
Product Overview

Suitable Applications

exposure to rodent, crush, or cut through force, harsh environment, ODVA device-level communication, used with CIP (common Industrial Protocol) for control, configuration, and data collection between devices, such as sensors and actuators, and higher level devices such as PLC, and PC in industrial automation, bus topology, etc.

Construction Details
Conductor
Element No. of Elements Size Stranding Material
Power Pair(s) 1 15 AWG 19x27 TC - Tinned Copper
Data Pair(s) 1 18 AWG 19x30 TC - Tinned Copper
Insulation
Element Material Nom. Thickness Color Code
Power Pair(s) PVC/Nylon - Polyvinyl Chloride + Nylon 0.026 in (0.66 mm) Red & Black
Data Pair(s) FEP - Fluorinated Ethylene Propylene (Foam) 0.050 in (1.3 mm) Blue & White
Inner Shield
Element Shield Type Material Coverage
Power Pair(s) Tape Bi-Laminate (Alum+Poly) 100%
Data Pair(s) Tape Bi-Laminate (Alum+Poly) 100%
Outer Shield
Shield Type Material Coverage Drainwire Type
Braid Tinned Copper (TC) 65% 18 AWG (19x30) TC
Inner Jacket
Material Nom. Diameter
PVC - Polyvinyl Chloride 0.460 in (11.7 mm)
Armor
Armor Type & Material
CCAA - Continuously Corrugated Aluminum Armor
Outer Jacket
Material Nom. Thickness Nom. Diameter
PVC - Polyvinyl Chloride 0.050 in (1.3 mm) 0.775 in (19.7 mm)

Overall Cable Diameter (Nominal)

0.775 in (19.7 mm)

Electrical Characteristics
Electricals
Element Nom. Characteristic Impedence Nom. Velocity of Prop.
Power Pair(s)
Data Pair(s) 120 Ohm 75%
High Frequency
Element
Data Pair(s)
Mechanical Characteristics
Temperature
UL Temperature
75°C Dry
Standards and Compliance

Environmental Suitability

Sunlight Resistance

AWM Compliance

CMG HL

History

Update and Revision

Revision Number: 0.54 Revision Date: 05-31-2024