Product Number: 2003C
Electronic, 2 C #18 Str TC, PO Ins, OS, PVC Jkt
Electronic, 2 Conductor 18AWG (16x30) Tinned Copper, PO Insulation, Overall Beldfoil® Shield, PVC Outer Jacket
-
Availability:
-
Global inventory:

Specifications
Product Overview
Suitable Applications |
Electronics |
---|
Construction Details
Conductor
Element | No. of Elements | Size | Stranding | Material |
---|---|---|---|---|
Pair(s) | 1 | 18 AWG | 16x30 | TC - Tinned Copper |
Insulation
Element | Material | Nom. Thickness | Nom. Insulation Diameter | Color Code |
---|---|---|---|---|
Pair(s) | PE - Polyethylene | 0.016 in (0.41 mm) | 0.079 in (2.0 mm) | Black & White |
Outer Shield
Shield Type | Material | Coverage | Drainwire Type |
---|---|---|---|
Tape | Bi-Laminate (Alum+Poly) | 100% | 22 AWG (7x30) TC |
Outer Jacket
Material | Nom. Thickness | Nom. Diameter |
---|---|---|
PVC - Polyvinyl Chloride | 0.020 in (0.51 mm) | 0.202 in (5.13 mm) |
Overall Cable Diameter (Nominal) |
0.202 in (5.13 mm) |
---|
Electrical Characteristics
Electricals
Element | Nom. Conductor DCR | Max. Current |
---|---|---|
Pair(s) | 7.06 Ohm/1000ft | 13 Amps per Conductor at 30ºC |
Voltage
UL Voltage Rating |
---|
300 V |
Mechanical Characteristics
Temperature
UL Temperature | Operating |
---|---|
75°C | -20°C To +75°C |
Bend Radius
Stationary Min. | Installation Min. |
---|---|
2.02 in (51.3 mm) | 2.02 in (51.3 mm) |
Max. Pull Tension |
62 lbs (28 kg) |
---|---|
Bulk Cable Weight |
21 lbs/1000ft |
Standards and Compliance
Environmental Suitability |
Indoor |
---|---|
Flammability / Reaction to Fire |
UL 1685 UL Loading, FT4 |
NEC / UL Compliance |
Article 800, CM |
AWM Compliance |
AWM 2092 |
CEC / C(UL) Compliance |
CM |
History
Update and Revision |
Revision Number: 0.47 Revision Date: 02-15-2024 |
---|
Information
Update and Revision |
Revision Number: 0.47 Revision Date: 02-15-2024 |
---|