2117A

Fieldbus, 36 Pr #16 Str TC, XLPO Ins, IS/OS, TPE Jkt, CMG

...
Fieldbus, 36 Pair 16AWG (7x24H) Tinned Copper, XLPO Insulation, Individual & Overall Beldfoil® Shield, TPE Outer Jacket, CMG

Regions Available: Global
Request Sample Get Product Alerts

Specifications
Product Overview

Suitable Applications

harsh environment digital and serial two-way communication, oil and gas extraction and refining sites, petrochemical, Profibus process automation or Foundation FieldBus process automation, extreme temperature environments, exposure to humidity/moisture, dust, and oil, remote locations long distance applications, etc.

Physical Characteristics (Overall)
Conductor
Element AWG Stranding Material No. of Pairs
Pair(s) 16 7x24 TC - Tinned Copper 36

Conductor Count

72

Total Number of Pairs

36

Insulation
Material Nominal Wall Thickness
XLPE - Cross-Linked Polyethylene (Thermoset) 0.038 in
Color Chart
Number Color
1 Blue, Orange and Numbered
2
3
4
5
6
7
8
9
10
11
12
13
14
15
16
17
18
19
20
21
22
23
24
25
26
27
28
29
30
31
32
33
34
35
36
Inner Shield
Type Material Material Trade Name Coverage [%] Drainwire Material Drainwire AWG
Tape Bi-Laminate (Alum+Poly) Beldfoil® 100% TC - Tinned Copper 18
Outer Shield
Type Material Material Trade Name Coverage [%] Drainwire Material Drainwire AWG
Tape Bi-Laminate (Alum+Poly) Beldfoil® 100% TC - Tinned Copper 16
Outer Jacket
Material Nominal Diameter Nominal Wall Thickness
TPE - Thermoplastic Elastomer 1.952 in 0.12 in
Electrical Characteristics
Conductor DCR
Nominal Conductor DCR
4.2 Ohm/1000ft
Capacitance
Nom. Capacitance Conductor to Conductor
22 pF/ft
Inductance
Nominal Inductance
0.22 µH/ft
Impedance
Nominal Characteristic Impedance
100 Ohm
High Frequency (Nominal/Typical)
Frequency [MHz] Nom. Insertion Loss
0.039 MHz 0.065 dB/100ft
Delay
Nominal Velocity of Propagation (VP) [%]
64%
Current
Max. Recommended Current [A]
7.2 Amps per Conductor
Voltage
UL Voltage Rating
300 V

Electrical Characteristics Notes

Max Propagation Delay Change From 7.812 kHz to 39.06 kHz: 518 pS/ft

Other Electrical Characteristic 2

31.25 KBits/sec

Temperature Range

UL Temp Rating

90°C

Operating Temperature Range

-40°C to 90°C

Mechanical Characteristics

Oil Resistance

Yes

Bulk Cable Weight

1875 lbs/1000ft

Max. Pull Tension

3412 lbs

Min. Bend Radius/Minor Axis

19.75 in

Standards

NEC Articles

Article 725, Article 727, Article 800

NEC/(UL) Compliance

CMG, ITC, PLTC-ER

CEC/C(UL) Compliance

CIC, TC

CSA AWM Compliance

AWM I A/B II A/B

ISO/IEC Compliance

IEC 61158-2

Other Standards

ISA/SP-50 Type A

Applicable Environmental and Other Programs

EU Directive 2000/53/EC (ELV)

Yes

EU Directive 2003/11/EC (BFR)

Yes

EU Directive 2011/65/EU (RoHS 2)

Yes

EU Directive 2012/19/EU (WEEE)

Yes

EU Directive 2015/863/EU (RoHS 2 amendment)

Yes

EU Directive Compliance

EU Directive 2003/11/EC (BFR)

EU CE Mark

Yes

Suitability

Suitability - Burial

Yes

Suitability - Indoor

Yes

Suitability - Outdoor

Yes

Suitability - Sunlight Resistance

Yes

Flammability, LS0H, Toxicity Testing

UL Flammability

UL1685 UL Loading

IEC Flammability

IEC 60332-3-24

UL voltage rating

300 V RMS

Plenum/Non-Plenum

Plenum (Y/N)

No

History

Update and Revision

Revision Number: 0.170 Revision Date: 11-15-2024

Part Numbers
Item # Color Put-Up Type Length UPC
2117A 0061000 Blue, Light Reel 1,000 ft 612825129448
2117A 0031000 Orange Reel 1,000 ft 612825129431