2131T

Fieldbus, 12 Pr #16 Str TC, XLPO Ins, IS/OS, LSZH Jkt, 600V TC-ER

...
Fieldbus, 12 Pair 16AWG (7x24H) Tinned Copper, XLPO Insulation, Individual & Overall Beldfoil® Shield, LSZH Outer Jacket, 600V TC-ER

Regions Available: Global
Get Product Alerts

Specifications
Product Overview

Suitable Applications

harsh environment digital and serial two-way communication, oil and gas extraction and refining sites, petrochemical, Profibus process automation or Foundation FieldBus process automation, extreme temperature environments, exposure to humidity/moisture, dust, and oil, remote locations long distance applications, etc.

Physical Characteristics (Overall)
Conductor
AWG Stranding Material
16 7x24 TC - Tinned Copper
Insulation
Material
XLPE - Cross-Linked Polyethylene (Thermoset)
Outer Jacket
Material
LSZH - Low Smoke Zero Halogen (Flame Retardant)
Plenum/Non-Plenum

Plenum (Y/N)

No

History

Update and Revision

Revision Number: 0.142 Revision Date: 04-30-2024

Part Numbers
Item # Color UPC
2131T 0102300 Black 612825130260
2131T 0102700 Black 612825130277