3082F

DeviceBus®, 2 Pr #15+18 Str TC, PVC+FPE Ins, IS+OA TC Brd, PVC Jkt, High Flex CMG PLTC

3082F
DeviceBus® for ODVA DeviceNet™, 2 Pair 15+18AWG (65x33+65x36) Tinned Copper, PVC+Foam PE Insulation, Individual Beldfoil® & OA Tinned Copper Braid(65%) Shield, PVC Outer Jacket, High Flex CMG PLTC

Regions Available: Global
Request Sample Get Product Alerts

Specifications
Product Overview

Suitable Applications

harsh environment, ODVA device-level communication, used with CIP (common Industrial Protocol) for control, configuration, and data collection between devices, such as sensors and actuators, and higher level devices such as PLC, and PC in industrial automation, bus topology, etc.

Construction Details
Conductor
Element No. of Elements Size Stranding Material
Power Pair(s) 1 15 AWG 65x33 TC - Tinned Copper
Data Pair(s) 1 18 AWG 65x36 TC - Tinned Copper
Insulation
Element Material Nom. Thickness Color Code Notes
Power Pair(s) PVC - Polyvinyl Chloride 0.021 in (0.53 mm) Red & Black
Data Pair(s) PE - Polyethylene (Foam) 0.053 in (1.3 mm) Blue & White HDPE
Inner Shield
Element Shield Type Material Coverage
Power Pair(s) Tape Bi-Laminate (Alum+Poly) 100%
Data Pair(s) Tape Bi-Laminate (Alum+Poly) 100%
Outer Shield
Shield Type Material Coverage Drainwire Type
Braid Tinned Copper (TC) 65% 18 AWG (65x36) TC
Outer Jacket
Material Nom. Thickness Nom. Diameter
PVC - Polyvinyl Chloride 0.060 in (1.5 mm) 0.480 in (12.2 mm)

Overall Cable Diameter (Nominal)

0.480 in (12.2 mm)

Electrical Characteristics
Electricals
Element Nom. Conductor DCR Nom. Capacitance Cond-to-Cond Nom. Characteristic Impedence Nom. Velocity of Prop. Max. Current
Power Pair(s) 3.6 Ohm/1000ft (12 Ohm/km) 8 Amps per Conductor
Data Pair(s) 6.9 Ohm/1000ft (23 Ohm/km) 12.0 pF/ft (39.4 pF/m) 120 Ohm 75% 5 Amps per Conductor

Nom. Outer Shield DCR

1.8 Ohm/1000ft (5.9 Ohm/km)

High Frequency
Element Frequency [MHz] Max. Insertion Loss (Attenuation) Max./Min. Input Impedance (unFitted)
Data Pair(s) 0.125 0.13 dB/100ft 120 Ohm
0.5 0.25 dB/100ft
1 0.36 dB/100ft
Voltage
UL Voltage Rating
300 V (CMG, PLTC), 600 V (UL AWM 20201)
Mechanical Characteristics
Temperature
UL Temperature Operating
75°C -20°C to +75°C
Bend Radius
Stationary Min. Installation Min.
4.6 in (120 mm) 4.6 in

Max. Pull Tension

205 lbs (93.0 kg)

Bulk Cable Weight

108 lbs/1000ft (161 kg/km)

Standards and Compliance

Environmental Suitability

Indoor, Outdoor, Sunlight Resistance, Oil Resistance

Flammability / Reaction to Fire

UL1685 FT4 Loading, 1202

NEC / UL Compliance

Article 725, Article 800, CMG, PLTC

AWM Compliance

AWM 20201, I/II A

CEC / C(UL) Compliance

CMG

European Directive Compliance

EU CE Mark, EU Directive 2015/863/EU (RoHS 2 amendment), EU Directive 2011/65/EU (RoHS 2), EU Directive 2012/19/EU (WEEE)

APAC Compliance

China RoHS II (GB/T 26572-2011)

Other Standard Compliance(s)

ODVA Class 2 Thick

Product Notes

Notes

High-Flex. Thick. Meter marks on jacket to aid users in installation. ODVA DeviceNet is an Open DeviceNet Vendor Association, Inc. trademark. Jacket printed ""1PR16"" instead of ""1PR15"" due to UL requirements for CMG Listing.

History

Update and Revision

Revision Number: 0.567 Revision Date: 02-03-2025

Part Numbers
Item # Color Putup Type Length UPC Footnote
3082F T5U500 Gray T5U Reel 500 ft 612825140818 C
3082F T5U1000 Gray T5U Reel 1,000 ft 612825140795 C
3082F T5U2000 Gray T5U Reel 2,000 ft 612825140801 C