74004ELV

DataTuff® 7, 4PR #23 Sol BC, PO ins, S/FTP, LSNH Jkt, AWM 20851, B2ca

...
DataTuff® 7, 4 Pair AWG 23 Bare Copper - Solid, Polyolefin (PO, PE, PP) insulation, S/FTP - Overall Braid / Individual Foil shielding, LSZH / FRNC jacket , AWM 20851, B2ca

Regions Available: Global
Get Product Alerts

Specifications
Product Overview

Suitable Applications

Cat7, harsh environment, IIoT, factory or process automation, video, audio, data communication, etc.

Construction Details
Conductor
Size Stranding Material No. of Pairs No. of Elements
23 Solid BC - Bare Copper 4 8
Insulation
Material Nom. Insulation Diameter Color Code
PO - Polyolefin (Foam) 1.45 mm (0.0571 in) White & Blue, White & Orange, White & Green, White & Brown
Cable Core
Description
4 pairs twisted to cable core
Inner Shield
Element Shield Type Material Coverage
Individual Shielded Pair Tape Bi-Laminate (Alum+Poly) 100%

Table Notes

Aluminum outside

Outer Shield
Shield Type Material Coverage
Braid Tinned Copper (TC) 65%
Outer Jacket
Material Nom. Diameter
LSZH - Low Smoke Zero Halogen (Flame Retardant) 8 mm (0.31 in)

Table Notes

0

Overall Cable Diameter (Nominal)

8 mm (0.31 in)

Electrical Characteristics
Electricals
Max. Conductor DCR Max. Mutual Capacitance Max. Capacitance Unbalance Nom. Characteristic Impedance
75 Ohm/km 56 pF/m (17 pF/ft) 160 pF/100m 100 Ohm
Delay
Max. Delay Skew Nom. Velocity of Prop.
40 ns/100m 78%
High Frequency
Frequency [MHz] Max. Insertion Loss (Attenuation) [dB/100m] Min. NEXT [dB] Min. PSNEXT [dB] Min. ACR [dB] Min. PSACR [dB] Min. ACRF (ELFEXT) [dB] Min. PSACRF (PSELFEXT) [dB] Min. RL (Return Loss) [dB]
1 2 78 75 76 73 78 75 20
4 3.7 78 75 74.3 71.3 78 75 23
10 5.9 78 75 72.1 69.1 75.3 72.3 25
16 7.4 78 75 70.6 67.6 71.2 68.2 25
31.2 10.4 78 75 67.6 64.6 65.4 62.4 23.6
62.5 14.9 75.5 72.5 60.6 57.6 59.4 56.4 21.5
100 19 72.4 69.4 53.4 50.4 55.3 52.3 20.1
125 21.4 70.9 67.9 49.6 46.6 53.4 50.4 19.4
200 27.5 67.9 64.9 40.4 37.4 49.3 46.3 18
250 31 66.4 63.4 35.5 32.5 47.3 44.3 17.3
300 34.2 65.2 62.2 31.1 28.1 45.8 42.8 17.3
600 50.1 60.7 57.7 10.6 7.6 39.7 36.7 17.3
1000 66.9 57.4 54.4 35.3 32.3 15.1

Table Notes

Limits below 4 MHz are for information only.; Values at 1000 MHz are for information only. Reference standard: IEC 61156-5

Transfer Impedance
Frequency Max. Transfer Impedance
1 MHz Max. 5 mOhm/m
10 MHz Max. 5 mOhm/m
30 MHz Max. 30 mOhm/m
100 MHz 100 mOhm/m

Transfer Impedance Class

Grade 1

Screening Class

Type Ib

Table Notes

Coupling Attenuation

Voltage
UL Voltage Rating Voltage Rating
30 V RMS 30 V AC
Mechanical Characteristics
Temperature
Operating Installation Storage
-40°C To +80°C -15°C To +60°C -40°C To +80°C
Bend Radius
Stationary Min. Installation Min.
40 mm (1.6 in) 80 mm (3.1 in)

Max. Pull Tension

80 N (18 lbf)

Standards and Compliance

Environmental Suitability

Indoor - Euroclass B2ca, Indoor, Sunlight Resistance - Black only, Oil Resistance

Flammability / Reaction to Fire

IEC 60332-1-2

CPR Compliance

CPR Euroclass: B2ca-s1,d1,a1; CPR UKCA Class: B2ca-s1,d1,a1

AWM Compliance

AWM 20851

IEEE Compliance

PoE: IEEE 802.3bt Type 1, Type 2, Type 3, Type 4

Data Category

Category 7

TIA/EIA Compliance

ANSI/TIA 568.2-D

ISO/IEC Compliance

ISO/IEC 11801-1, IEC 61034-2 - Smoke Density Min Transmittance = 60%

CENELEC Compliance

EN 50173-1, Segregation class according EN50174-2 = d

European Halogen Free Standards

IEC 62821-1 Halogen Free Compliance = Yes, IEC 60754-1 - Halogen Amount = Zero, IEC 60754-2 - Halogen Acid Gas Amount - Max. Conductivity = 2.5 µS/mm, IEC 60754-2 - Halogen Acid Gas Amount - Min. pH = 4.3

European Directive Compliance

EU CE Mark

UK Regulation Compliance

UKCA Mark

History

Update and Revision

Revision Number: 0.40 Revision Date: 04-29-2024