Product Number: 8132
RS232/485 Low Cap, #28-2pr, FPE, O/A Foil+Braid, PVC Jkt, CL2, 120Ω
Computer EIA RS-232/485 Cable, 2-Pair, 28 AWG stranded (7x36) tinned copper conductors, Datalene® insulation, overall Beldfoil® (100% coverage) + tinned copper braid shield (65% coverage), 28 AWG stranded tinned copper drain wire, PVC jacket.
-
Availability:
-
Global inventory:
Specifications
Product Overview
Suitable Applications |
RS-232 extended distance applications; RS-485 applications; computer communications; low voltage analog signals (4-20ma, 0-10v, ...); low voltage digital control (24v, …); line level audio; panel wiring |
---|
Construction Details
Conductor
Element | No. of Elements | Size | Stranding | Material |
---|---|---|---|---|
Pair(s) | 2 | 28 AWG | 7x36 | TC - Tinned Copper |
Insulation
Element | Material | Nom. Thickness | Nom. Insulation Diameter | Color Code |
---|---|---|---|---|
Pair(s) | PE - Polyethylene (Foam) | 0.015 in (0.38 mm) | 0.044 in (1.1 mm) | Western Electric Standard |
Outer Shield
Shield Type | Material | Coverage | Drainwire Type |
---|---|---|---|
Tape | Bi-Laminate (Alum+Poly) | 100% | 28 AWG (7x36) TC |
Braid | Tinned Copper (TC) | 65% |
Outer Jacket
Material | Nom. Thickness | Nom. Diameter |
---|---|---|
PVC - Polyvinyl Chloride | 0.035 in (0.89 mm) | 0.220 in (5.59 mm) |
Overall Cable Diameter (Nominal) |
0.220 in (5.59 mm) |
---|
Electrical Characteristics
Electricals
Element | Nom. Conductor DCR | Nom. Capacitance Cond-to-Cond | Nom. Capacitance Cond-to-Other (Conds + Shield) | Nom. Characteristic Impedence | Nom. Velocity of Prop. | Max. Current |
---|---|---|---|---|---|---|
Pair(s) | 65 Ohm/1000ft | 11 pF/ft (36 pF/m) | 20 pF/ft (66 pF/m) | 120 Ohm | 78% | 1 Amp per Conductor at 25ºC |
Voltage
UL Voltage Rating |
---|
30 V (UL AWM 2919) |
Mechanical Characteristics
Temperature
UL Temperature | Operating |
---|---|
80°C | -30°C to +80°C |
Bend Radius
Stationary Min. | Installation Min. |
---|---|
2.2 in (56 mm) | 2.2 in (56 mm) |
Max. Pull Tension |
40 lbs (18 kg) |
---|---|
Bulk Cable Weight |
26 lbs/1000ft |
Standards and Compliance
Environmental Suitability |
Indoor (Not Riser or Plenum), Indoor |
---|---|
Flammability / Reaction to Fire |
UL 1685 FT4 Loading, IEC 60332-1-2 |
CPR Compliance |
CPR Euroclass: Eca; CPR UKCA Class: Eca |
NEC / UL Compliance |
Article 725, CL2 |
AWM Compliance |
AWM 2919 |
European Directive Compliance |
EU CE Mark, EU Directive 2011/65/EU (RoHS 2), EU Directive 2012/19/EU (WEEE) |
UK Regulation Compliance |
UKCA Mark |
APAC Compliance |
China RoHS II (GB/T 26572-2011) |
Product Notes
Notes |
Datalene® insulation features include low dielectric constant and a dissipation factor for high-speed, low-distortion data handling. Physical properties include good crush resistance and light weight. |
---|
History
Update and Revision |
Revision Number: 0.492 Revision Date: 02-03-2025 |
---|
Information
Update and Revision |
Revision Number: 0.492 Revision Date: 02-03-2025 |
---|
Part Numbers
Item # | Color | Putup Type | Length | UPC | Footnote |
---|---|---|---|---|---|
8132 060100 | Chrome | Reel | 100 ft | 612825195221 | |
8132 060500 | Chrome | Reel | 500 ft | 612825195245 | C |
8132 0601000 | Chrome | Reel | 1,000 ft | 612825195238 | C |
8132 0605000 | Chrome | Reel | 5,000 ft | 612825195252 |