8719LS

Electronic, 2 C #16 Str TC, PE Ins, OS, PSZH Jkt, SWA, Eca

8719LS
Electronic, 2 Conductor 16AWG (19x29) Tinned Copper, PE Insulation, Overall Beldfoil® Shield, LSZH Outer Jacket, Steel Wire Armour, CPR Eca

Regions Available: Global
Get Product Alerts

Specifications
Product Overview

Suitable Applications

Instrumentation and computer cable for data transmission applications

Physical Characteristics (Overall)
Conductor
AWG Stranding Material
16 19x29 TC - Tinned Copper

Conductor Count

2

Total Number of Pairs

1

Insulation
Material Nominal Diameter Diameter +/- Tolerance
PE - Polyethylene 3.1 mm 0.07 mm
Color Chart
Number Color
Wire 1 Black
Wire 2 Transparent
Inner Shield
Type Material Drainwire Material Drainwire AWG
Tape Bi-Laminate (Alum+Poly) TC - Tinned Copper 18
Inner Jacket
Material Color Nominal Diameter
LSZH - Low Smoke Zero Halogen (Flame Retardant) Chrome 8.1 mm
Outer Shield
Material
Bi-Laminate (Alum+Poly)
Outer Jacket
Material Nominal Diameter Nominal Wall Thickness
LSZH - Low Smoke Zero Halogen (Flame Retardant) 12.5 mm 1.3 mm
Construction and Dimensions
Armor
Type of Armor Material Thickness of Armoring Wires Coverage Percentage
Steel Wire Armoring Single steel wire 0.9 mm 95%
Electrical Characteristics
Conductor DCR
Nominal Conductor DCR Nominal Outer Shield DCR
14.76 Ohm/km 20 Ohm/km
Capacitance
Nom. Capacitance Conductor to Conductor Nom. Capacitance Conductor to Shield
75.4 pF/m 144.4 pF/m
Inductance
Nominal Pair Inductance
0.66 µH/m
Current
Max. Recommended Current [A]
7 A
Temperature Range

Installation Temperature Range

-15°C To +80°C

Storage Temperature Range

-15°C To +80°C

Operating Temperature Range

-15°C To +80°C

Operating Temp Range (Fixed Install)

-45°C To +80°C

Mechanical Characteristics

Oil Resistance

IEC 60811-404

Bulk Cable Weight

300 kg/km

Standards

CPR Euroclass

Dca-s1,d2,a1

Applicable Environmental and Other Programs

Environmental Space

Indoor, Indoor/Outdoor, Outdoor, Indoor/Outdoor - Euroclass Dca

Flammability, LS0H, Toxicity Testing

IEC Flammability

IEC 60332-1-2, IEC 60332-3-24

IEC 60754-1 - Halogen Amount

Zero

IEC 60754-2 - Halogen Acid Gas Amount - Max. Conductivity

2.5 µS/mm

IEC 60754-2 - Halogen Acid Gas Amount - Min. pH

4.3

History

Update and Revision

Revision Number: 0.193 Revision Date: 02-03-2025

Part Numbers
Item # Color Put-Up Type Length EAN
8719LS.009999 Black Reel 1,450 m 8719605018489
8719LS.001500 Black Reel 1,500 m 8719605018465
8719LS.002100 Black Reel 2,100 m 8719605018472