8764

Audio, Control & Instrument, #22-9pr, PVC, Indv. Foil, PVC Jkt, CMG

...
Audio, Control & Instrument Cable, 22 AWG solid conductors, PVC insulation, tinned copper, twisted pairs, individually shielded with Beldfoil® (100% coverage), 22 AWG solid tinned copper drain wire, overall PVC jacket.

Regions Available: Global
Get Product Alerts

Specifications
Product Overview

Suitable Applications

low voltage analog signals (4-20ma, 0-10v, ...); low voltage digital control (24v, …); line level audio; computer communication; panel wiring

Construction Details
Conductor
Element No. of Elements Size Stranding Material
Pair(s) 9 22 AWG Solid TC - Tinned Copper
Insulation
Element Material Nom. Thickness Nom. Insulation Diameter Color Code
Pair(s) PVC - Polyvinyl Chloride 0.013 in (0.33 mm) 0.052 in (1.3 mm) Black & Red, Black & White, Black & Green, Black & Blue, Black & Yellow, Black & Brown, Black & Orange, Red & White, Red & Green
Inner Shield
Element Shield Type Material Coverage Drainwire Type
Pair(s) Tape Bi-Laminate (Alum+Poly) 100% 22 AWG (Solid) TC
Outer Shield
Material
No Shield
Outer Jacket
Separator Material Nom. Thickness Nom. Diameter Ripcord
Tape PVC - Polyvinyl Chloride 0.04 in (1.0 mm) 0.425 in Yes

Overall Cable Diameter (Nominal)

0.425 in

Electrical Characteristics
Electricals
Nom. Conductor DCR Nom. Inner Shield DCR Nom. Capacitance Cond-to-Cond Nom. Capacitance Cond-to-Other (Conds + Shield) Max. Current
18.54 Ohm/1000ft 0.16 Ohm/1000ft (0.52 Ohm/km) 40 pF/ft (130 pF/m) 77 pF/ft (250 pF/m) 2.03 Amps per Conductor at 25ºC
Voltage
UL Voltage Rating
300 V
Mechanical Characteristics
Temperature
UL Temperature Operating
80°C -20°C To +80°C
Bend Radius
Stationary Min. Installation Min.
4.25 in (108 mm) 4.25 in

Max. Pull Tension

89.7 lbs (40.7 kg)

Bulk Cable Weight

112 lbs/1000ft

Standards and Compliance

Environmental Suitability

Indoor

Flammability / Reaction to Fire

UL 1685 FT4 Loading

CPR Compliance

CPR Euroclass: Eca

NEC / UL Compliance

Article 800, CMG

AWM Compliance

AWM 2464

CEC / C(UL) Compliance

CMG

European Directive Compliance

EU CE Mark, EU Directive 2011/65/EU (RoHS 2), EU Directive 2012/19/EU (WEEE)

UK Regulation Compliance

UKCA Mark

APAC Compliance

China RoHS II (GB/T 26572-2011)

History

Update and Revision

Revision Number: 0.331 Revision Date: 02-03-2025

Part Numbers
Item # Color Putup Type Length UPC Footnote
8764 0601000 Chrome Reel 1,000 ft 612825215455 C