Product Number: 9156ZH
Electronic, 2 Pr #18 Str TC, PVC Ins, LSZH Jkt, CMG
Electronic, 2 Pair 18AWG (16x30) Tinned Copper, PVC Insulation, LSZH Outer Jacket, CMG
-
Availability:
-
Global inventory:
Specifications
Construction Details
Conductor
Element | No. of Elements | Size | Stranding | Material |
---|---|---|---|---|
Pair(s) | 2 | 18 AWG | 16x30 | TC - Tinned Copper |
Insulation
Element | Material | Nom. Thickness | Nom. Insulation Diameter | Color Code |
---|---|---|---|---|
Pair(s) | PP - Polypropylene | 0.013 in (0.33 mm) | 0.073 in (1.9 mm) | Black & Red, Black & White |
Outer Shield
Material |
---|
No Shield |
Outer Jacket
Material | Nom. Thickness | Nom. Diameter |
---|---|---|
LSZH - Low Smoke Zero Halogen (Flame Retardant) | 0.035 in (0.89 mm) | 0.333 in |
Overall Cable Diameter (Nominal) |
0.333 in |
---|
Electrical Characteristics
Electricals
Nom. Conductor DCR | Nom. Capacitance Cond-to-Cond | Max. Current |
---|---|---|
7.2 Ohm/1000ft | 17.5 pF/ft (57.4 pF/m) | 11.2 Amps per Conductor at 30ºC |
Voltage
UL Voltage Rating |
---|
300 V |
Mechanical Characteristics
Temperature
UL Temperature | Operating |
---|---|
75°C | -20°C to 75°C |
Bend Radius
Stationary Min. | Installation Min. |
---|---|
3.33 in (84.6 mm) | 3.33 in |
Max. Pull Tension |
83.2 lbs (37.7 kg) |
---|---|
Bulk Cable Weight |
65 lbs/1000ft |
Standards and Compliance
Environmental Suitability |
Indoor |
---|---|
Flammability / Reaction to Fire |
UL1685 FT4 Loading, FT4 |
CPR Compliance |
CPR Euroclass: Eca |
NEC / UL Compliance |
Article 800, CMG |
AWM Compliance |
AWM 21307 |
CEC / C(UL) Compliance |
CMG |
European Directive Compliance |
EU CE Mark, EU Directive 2015/863/EU (RoHS 2 amendment), EU Directive 2011/65/EU (RoHS 2), EU Directive 2012/19/EU (WEEE) |
UK Regulation Compliance |
UKCA Mark |
APAC Compliance |
China RoHS II (GB/T 26572-2011) |
History
Update and Revision |
Revision Number: 0.343 Revision Date: 05-05-2023 |
---|
Information
Update and Revision |
Revision Number: 0.343 Revision Date: 05-05-2023 |
---|
Part Numbers
Item # | Color | UPC |
---|---|---|
9156ZH 0101000 | Black | 612825382188 |
9156ZH 010500 | Black | 612825382195 |