Product Number: 9406
Audio, Control & Instrument, #22-2pr, SR-PVC, Indiv. Foil, PVC Jkt, CMG
Audio, Control & Instrument Cable, 22 AWG stranded (7x30) tinned copper conductors, semi-rigid PVC insulation, twisted pairs, individually shielded with Beldfoil® (100% coverage), 22 AWG stranded tinned copper drain wire, PVC jacket.
-
Availability:
-
Global inventory:
Specifications
Product Overview
Suitable Applications |
low voltage analog signals (4-20ma, 0-10v, ...); low voltage digital control (24v, …); line level audio; computer communication; panel wiring |
---|
Construction Details
Conductor
Element | No. of Elements | Size | Stranding | Material |
---|---|---|---|---|
Pair(s) | 2 | 22 AWG | 7x30 | TC - Tinned Copper |
Insulation
Element | Material | Nom. Thickness | Nom. Insulation Diameter | Color Code |
---|---|---|---|---|
Pair(s) | SR-PVC - Polyvinyl Chloride (Semi-Rigid) | 0.011 in (0.28 mm) | 0.051 in (1.3 mm) | Black & White, Black & Yellow |
Inner Shield
Shield Type | Material | Coverage | Drainwire Type |
---|---|---|---|
Tape | Bi-Laminate (Alum+Poly) | 100% | 22 AWG (7x30) TC |
Outer Shield
Material |
---|
No Shield |
Outer Jacket
Material | Nom. Thickness | Nom. Diameter |
---|---|---|
PVC - Polyvinyl Chloride | 0.033 in (0.84 mm) | 0.173 in |
Overall Cable Diameter (Nominal) |
0.173 in |
---|
Electrical Characteristics
Electricals
Nom. Conductor DCR | Nom. Inner Shield DCR | Nom. Capacitance Cond-to-Cond | Nom. Capacitance Cond-to-Other (Conds + Shield) | Nom. Characteristic Impedence | Nom. Velocity of Prop. | Max. Current |
---|---|---|---|---|---|---|
18.2 Ohm/1000ft | 12.3 Ohm/1000ft (40.4 Ohm/km) | 50 pF/ft (160 pF/m) | 95 pF/ft (310 pF/m) | 50 Ohm | 60% | 4.8 Amps per Conductor at 30ºC |
Voltage
UL Voltage Rating |
---|
300 V |
Mechanical Characteristics
Temperature
UL Temperature | Operating |
---|---|
80°C | -20°C to +80°C |
Bend Radius
Stationary Min. | Installation Min. |
---|---|
1.73 in (43.9 mm) | 1.73 in |
Max. Pull Tension |
36 lbs (16 kg) |
---|---|
Bulk Cable Weight |
30 lbs/1000ft |
Standards and Compliance
Environmental Suitability |
Indoor |
---|---|
Flammability / Reaction to Fire |
UL1685 FT4 Loading, FT4, IEC 60332-1-2 |
CPR Compliance |
CPR Euroclass: Eca |
NEC / UL Compliance |
Article 800, CMG |
AWM Compliance |
AWM 2464 |
CEC / C(UL) Compliance |
CMG |
European Directive Compliance |
EU CE Mark, EU Directive 2011/65/EU (RoHS 2), EU Directive 2012/19/EU (WEEE) |
UK Regulation Compliance |
UKCA Mark |
APAC Compliance |
China RoHS II (GB/T 26572-2011) |
History
Update and Revision |
Revision Number: 0.349 Revision Date: 02-03-2025 |
---|
Information
Update and Revision |
Revision Number: 0.349 Revision Date: 02-03-2025 |
---|
Part Numbers
Item # | Color | Putup Type | Length | UPC | Footnote |
---|---|---|---|---|---|
9406 T35100 | Beige, Pale Fawn | Reel | 100 ft | 612825240044 | |
9406 T35500 | Beige, Pale Fawn | Reel | 500 ft | 612825240068 | |
9406 T35U500 | Beige, Pale Fawn | UnReel | 500 ft | 612825240037 | |
9406 T351000 | Beige, Pale Fawn | Reel | 1,000 ft | 612825240051 | C |