Product Number: 9774MN
SpaceMaker™, 6 Pr #18 Str TC, PO Ins, IS/OS, PVC Jkt, AWM 2937
SpaceMaker™, 6 Pair 18AWG (41x34) Tinned Copper, PO Insulation, Individual & Overall Beldfoil® Shield, PVC Outer Jacket, AWM 2937
-
Availability:
-
Global inventory:
Specifications
Construction Details
Conductor
Element | No. of Elements | Size | Stranding | Material |
---|---|---|---|---|
Pair(s) | 6 | 18 AWG | 41x34 | TC - Tinned Copper |
Insulation
Element | Material | Nom. Thickness | Nom. Insulation Diameter | Color Code |
---|---|---|---|---|
Pair(s) | PP - Polypropylene | 0.010 in (0.25 mm) | 0.067 in (1.7 mm) | Black & White, Red & Green, Brown & Blue, Orange & Yellow, Purple & Gray, Pink & Tan |
Inner Shield
Shield Type | Material | Coverage | Drainwire Type |
---|---|---|---|
Tape | Bi-Laminate (Alum+Poly) | 100% | 20 AWG (19x32) TC |
Outer Shield
Shield Type | Material | Coverage | Drainwire Type |
---|---|---|---|
Tape | Bi-Laminate (Alum+Poly) | 100% | 18 AWG (19x30) TC |
Outer Jacket
Material | Nom. Thickness | Nom. Diameter | Ripcord |
---|---|---|---|
PVC - Polyvinyl Chloride | 0.016 in (0.41 mm) | 0.439 in | Yes |
Overall Cable Diameter (Nominal) |
0.439 in |
---|
Electrical Characteristics
Electricals
Nom. Conductor DCR | Nom. Capacitance Cond-to-Cond | Nom. Capacitance Cond-to-Other (Conds + Shield) | Nom. Characteristic Impedence | Max. Current |
---|---|---|---|---|
7.06 Ohm/1000ft | 43.4 pF/ft (142 pF/m) | 81.6 pF/ft (268 pF/m) | 39 Ohm | 9.8 Amps per Conductor at 30ºC |
Voltage
UL Voltage Rating |
---|
300 V |
Mechanical Characteristics
Temperature
UL Temperature | Operating |
---|---|
80°C | -20°C to +80°C |
Bend Radius
Stationary Min. | Installation Min. |
---|---|
1.75 in (44.5 mm) | 1.75 in |
Max. Pull Tension |
285.7 lbs (129.6 kg) |
---|---|
Bulk Cable Weight |
129 lbs/1000ft |
Standards and Compliance
Environmental Suitability |
Indoor |
---|---|
Flammability / Reaction to Fire |
FT2 |
CPR Compliance |
CPR Euroclass: Eca |
AWM Compliance |
AWM 2937 |
European Directive Compliance |
EU CE Mark, EU Directive 2015/863/EU (RoHS 2 amendment), EU Directive 2011/65/EU (RoHS 2), EU Directive 2012/19/EU (WEEE) |
UK Regulation Compliance |
UKCA Mark |
History
Update and Revision |
Revision Number: 0.307 Revision Date: 05-05-2023 |
---|
Information
Update and Revision |
Revision Number: 0.307 Revision Date: 05-05-2023 |
---|
Part Numbers
Item # | Color | Putup Type | Length | UPC |
---|---|---|---|---|
9774MN 006100 | Blue, Light | Reel | 100 ft | 612825385738 |
9774MN 0061000 | Blue, Light | Reel | 1,000 ft | 612825385745 |
9774MN 008100 | Gray | Reel | 100 ft | 612825385752 |
9774MN 0081000 | Gray | Reel | 1,000 ft | 612825382706 |