9844LW

RS485, 4 Pr #24 Str TC, PE Ins, OS+TC Brd, LSZH Jkt, Cca

...
4-Pair, 24 AWG stranded (7x32) TC conductors, polyethylene insulation, twisted pairs, overall Beldfoil® (100% coverage) + TC braid shield (90% coverage), 24 AWG stranded TC drain wire, LSZH jacket, Flame resistance IEC 60332-1-2, CPR Cca

Regions Available: Global
Life Cycle Status: Capability
Get Product Alerts

Specifications
Product Overview

Suitable Applications

RS-485, POS; Computer communications; Low Voltage Analog Signals (4-20ma, 0-10v, ...); Low Voltage Digital Control (24v, …); Line Level Audio; Panel Wiring; serial communication (RS-485 standard) comprising of PLCs, VFDs, HMIs, motors, RTU, SCADA, etc. within noisy environments over long distance, etc.

Construction Details
Conductor
Element No. of Elements Size Stranding Material
Pair(s) 4 24 7x32 TC - Tinned Copper
Insulation
Element Material Nom. Thickness Nom. Insulation Diameter Color Code
Pair(s) PE - Polyethylene 0.56 mm (0.022 in) 1.73 mm (0.0681 in) White/Blue & Blue/White, White/Orange & Orange/White, White/Green & Green/White, White/Brown & Brown/White
Outer Shield
Shield Type Material Coverage Drainwire Type
Tape Bi-Laminate (Alum+Poly) 90% 24 AWG (7x32) TC
Braid Tinned Copper (TC) 90%
Outer Jacket
Material Nom. Thickness Nom. Diameter
LSZH - Low Smoke Zero Halogen (Flame Retardant) 0.9 mm (0.035 in) 9.9 mm (0.39 in)

Overall Cable Diameter (Nominal)

9.90 mm (0.390 in)

Electrical Characteristics
Electricals
Element Nom. Conductor DCR Nom. Capacitance Cond-to-Cond Nom. Capacitance Cond-to-Other (Conds + Shield) Nom. Characteristic Impedence Nom. Velocity of Prop. Max. Current
Pair(s) 78.7 Ohm/km (24.0 Ohm/1000ft) 42 pF/m (13 pF/ft) 75.5 pF/m 120 Ohm 66% 2.1 Amps per Conductor

Nom. Outer Shield DCR

6.9 Ohm/km (2.1 Ohm/1000ft)

High Frequency (Nominal/Typical)
Element Frequency [MHz] Nom. Insertion Loss (Attenuation)
Pair(s) 1 1.97 dB/100m (0.600 dB/100ft)
Voltage
Voltage Rating
300 V
Mechanical Characteristics
Temperature
Operating Installation Storage
-45°C To +80°C -15°C To +80°C -45°C To +80°C
Bend Radius
Stationary Min. Installation Min.
50 mm (2.0 in) 99 mm (3.9 in)

Max. Pull Tension

500 N (110 lbf)

Standards and Compliance

Environmental Suitability

Indoor - Euroclass Cca, Indoor, Non-Halogenated, Sunlight Resistance, Oil Resistance

Flammability / Reaction to Fire

IEC 60332-1-2

CPR Compliance

CPR Euroclass: Cca-s1,d1,a1

ISO/IEC Compliance

IEC 61034-2 - Smoke Density Min Transmittance = 60%

CENELEC Compliance

EN 50290-2-20

European Halogen Free Standards

IEC 62821-1 Halogen Free Compliance = Yes, IEC 60754-1 - Halogen Amount = Zero, IEC 60754-2 - Halogen Acid Gas Amount - Max. Conductivity = 2.5 µS/mm, IEC 60754-2 - Halogen Acid Gas Amount - Min. pH = 4.3

European Directive Compliance

EU CE Mark

UK Regulation Compliance

UKCA Mark

Other Standard Compliance(s)

DMX-512

Product Notes

Notes

This is a preliminary Technical Design Specification (TDS) which is subject to modification throughout the prototyping phase. The minimum business quantity to offer is 3km for the first order. This product will have Chrome as standard color and 305mt or 500mt as standard put-ups. Additional options for colors and put-ups are available on special request. The estimated production lead time for the first order will be similar to the production lead time of 9844NH plus extra 6-7 weeks. Please liaise with your Belden representative for confirmation.

History

Update and Revision

Revision Number: 0.12 Revision Date: 03-27-2025